LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1) | #3027081


LOADING IMAGES
3027081

LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1) | #3027081

LORD-Pak 400 mL pneumatic applicator (1:1/2:1) is a larger handheld, pneumatic dispensing system ideal for product applications. Mix ratios can be configured as 1:1 or 2:1 by volume. Accommodates mix tip size: 0.375" x 10" x 24 elements.


Technical Specifications

  • Trade Name: LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1)
  • Size: Mix Tip: 0.375" x 10" x 24 elements
Safety Warning

Item Information

LORD-Pak 400 mL pneumatic applicator (1:1/2:1) is a larger handheld, pneumatic dispensing system ideal for product applications.
• Mix ratios can be configured as 1:1 or 2:1 by volume.
• Accommodates mix tip size: 0.375" x 10" x 24 elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR