LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1) | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1)

LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1)

LORD-Pak 400 mL pneumatic applicator (1:1/2:1) is a larger handheld, pneumatic dispensing system ideal for product applications. Mix ratios can be configured as 1:1 or 2:1 by volume. Accommodates mix tip size: 0.375" x 10" x 24 elements.

Technical Specifications

  • Size: Mix Tip: 0.375" x 10" x 24 elements
Safety Warning

Full Product Description

LORD-Pak 400 mL pneumatic applicator (1:1/2:1) is a larger handheld, pneumatic dispensing system ideal for product applications.
• Mix ratios can be configured as 1:1 or 2:1 by volume.
• Accommodates mix tip size: 0.375" x 10" x 24 elements.
Products Trade Name
3027081 LORD-Pak 400 mL Pnuematic Applicator (1:1/2:1)

687PDC
1A0MGR