LORD® E-105 Clear/CoolTherm® EP-6010 Epoxy System | #LORD E-105 Clear/CoolTherm EP-6010


LOADING IMAGES
LORD E-105 Clear/CoolTherm EP-6010

LORD® E-105 Clear/CoolTherm® EP-6010 Epoxy System | #LORD E-105 Clear/CoolTherm EP-6010

LORD® E-105 Clear/CoolTherm® EP-6010 epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations; sealing, impregnating and see-through castings.


Technical Specifications

  • Trade Name: LORD E-105 Clear/CoolTherm EP-6010 Epoxy System
  • Color: Clear Liquid, Amber Liquid
  • Dynamic Viscosity: 600, 55
  • Specific Gravity: 1.13, 0.92
  • Hardness: 92 Shore D
  • Volume Resistivity: 1 x 10^15 ohm-cm
  • Cure Time: 24, 2
Safety Warning

Item Information

LORD® E-105 Clear/CoolTherm® EP-6010 epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations; sealing, impregnating and see-through castings.

Features and Benefits:
• Durable – cures to a rigid system; provides superior resilience.
• Versatile – suitable for use in castings up to 200g.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR