LORD® E-105 Clear/CoolTherm® EP-6010 Epoxy System | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® E-105 Clear/CoolTherm® EP-6010 Epoxy System

LORD® E-105 Clear/CoolTherm® EP-6010 Epoxy System

LORD® E-105 Clear/CoolTherm® EP-6010 epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations; sealing, impregnating and see-through castings.

Technical Specifications

  • Color: Clear Liquid (resin), Amber Liquid (hardener)
  • Dynamic Viscosity: 600 cP @ 77°F (25°C) (resin), 55 cP @ 77°F (25°C) (hardener)
  • Specific Gravity: 1.13 (resin), 0.92 (hardener)
  • Hardness: 92 Shore D
  • Volume Resistivity: 1 x 10^15 ohm-cm
  • Cure Time: 24 Hours @ 77°F (25°C), 2 Hours @ 149°F (65°C)
Safety Warning

Full Product Description

LORD® E-105 Clear/CoolTherm® EP-6010 epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations; sealing, impregnating and see-through castings.

Features and Benefits:
• Durable – cures to a rigid system; provides superior resilience.
• Versatile – suitable for use in castings up to 200g.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD E-105 CLEAR
Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
×
Products Trade Name
LORD E-105 Clear/CoolTherm EP-6010 LORD E-105 Clear/CoolTherm EP-6010 Epoxy System

687PDC
1A0MGR