LORD® 7713 Adhesion Enhancer/Surface Modifier | #3003991


LOADING IMAGES
3003991

LORD® 7713 Adhesion Enhancer/Surface Modifier | #3003991

LORD® 7713 adhesion enhancer/surface modifier is a single-component, room temperature curing primer used for adhesion bonding of glass reinforced polyester substrates.


Technical Specifications

  • Package Type: pail
  • Color: Purple Liquid
  • Dynamic Viscosity: 20 cP @ 77°F (25°C)
  • Density: 11.25 to 11.55 lb/Gal, 1348 to 1384 Kg/m3
  • Flash Point: > 200 °F, > 93 °C
Safety Warning

Item Information

LORD® 7713 adhesion enhancer/surface modifier is a single-component, room temperature curing primer used for adhesion bonding of glass reinforced polyester substrates.

Features and Benefits:

• Versatile – enhances adhesion to a variety of substrates when utilized prior to most adhesive applications.
• Easy to Apply – low viscosity allows for easy application; no dilution necessary.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 70-80°F (21-27°C) in original, unopened container.

LORD 7713 adhesion enhancer/surface modifi er contains chemically active materials which will react with water, alcohols, amines and other compounds. After each use, cap container with dry air or nitrogen.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 7713
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR