LORD® 7713 Adhesion Enhancer/Surface Modifier | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 7713 Adhesion Enhancer/Surface Modifier

LORD® 7713 Adhesion Enhancer/Surface Modifier

LORD® 7713 adhesion enhancer/surface modifier is a single-component, room temperature curing primer used for adhesion bonding of glass reinforced polyester substrates.

Technical Specifications

  • Color: Purple Liquid
  • Dynamic Viscosity: 20 cP @ 77°F (25°C)
  • Density: 11.25 to 11.55 lb/Gal, 1348 to 1384 Kg/m3
  • Flash Point: > 200 °F, > 93 °C
Safety Warning

Full Product Description

LORD® 7713 adhesion enhancer/surface modifier is a single-component, room temperature curing primer used for adhesion bonding of glass reinforced polyester substrates.

Features and Benefits:

• Versatile – enhances adhesion to a variety of substrates when utilized prior to most adhesive applications.
• Easy to Apply – low viscosity allows for easy application; no dilution necessary.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 70-80°F (21-27°C) in original, unopened container.

LORD 7713 adhesion enhancer/surface modifi er contains chemically active materials which will react with water, alcohols, amines and other compounds. After each use, cap container with dry air or nitrogen.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 7713
×
Products Package Type
3003991 pail

687PDC
1A0MGR