LORD 7545 Urethane Adhesive | #LORD 7545-A/B


LOADING IMAGES
LORD 7545-A/B

LORD 7545 Urethane Adhesive | #LORD 7545-A/B

LORD® 7545-A/B adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive also bonds primed metals and various combinations of dissimilar substrates.


Technical Specifications

  • Trade Name: LORD 7545-A/B Urethane Adhesive
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 30 min @ 75°F (24°C)
  • Working Time: 3 to 5 min @ 75°F (24°C)
  • Color: Brown Paste (resin), Off-White Paste (curative)
  • Dynamic Viscosity: 25000 to 70000 cP @ 77°F (25°C) (resin), 230000 to 650000 cP @ 77°F (25°C) (curative)
  • Density: 12.5 to 12.8 lb/Gal (resin), 1498 to 1534 Kg/m3 (resin), 10.8 to 11.2 lb/Gal (curative), 1294 to 1342 Kg/m3 (curative)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (curative), > 93 °C (curative)
Safety Warning

Item Information

LORD® 7545 adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive also bonds primed metals and various combinations of dissimilar substrates.

Features and Benefits:

• Durable – demonstrates high strength and excellent durability for structural applications.
• Non-Flammable – exceeds U.S. DOT requirements for non-flammability and does not require explosion-proof equipment.
• Suitable Appearance – off-white color of cured adhesive provides an acceptable appearance when non-painted or visible.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored in a clean, dry environment at 65-85°F (18-30°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR