Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
LORD® 7545 adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive also bonds primed metals and various combinations of dissimilar substrates.
Compliance, Certifications & Safety |
---|
SDS-MSDS Safety Data Sheet: LORD 7545A |
SDS-MSDS Safety Data Sheet: LORD 7545B |
SDS-MSDS Safety Data Sheet: LORD 7545B BLACK |
Product Demos & Tutorials |
---|
LORD 7545 Product Demo |
Structural Urethane Adhesives |
Structural Urethane Adhesives |
Structural Urethane Adhesives |
Structural Urethane Adhesives |
Structural Urethane Adhesives |
Products | Trade Name |
---|---|
LORD 7545-A/B | LORD 7545-A/B Urethane Adhesive |
LORD 7545-A/C | LORD 7545-A/C Urethane Adhesive |
LORD 7545-A/D | LORD 7545-A/D Urethane Adhesive |
LORD 7545-A/E | LORD 7545-A/E Urethane Adhesive |
LORD 7545-A/F | LORD 7545-A/F Urethane Adhesive |
LORD 7545-A/G | LORD 7545-A/G Urethane Adhesive |
LORD 7545-A/B Black | LORD 7545-A/B Black Urethane Adhesive |
LORD 7545-A/D Black | LORD 7545-A/D Black Urethane Adhesive |