LORD® 459T Adhesion Enhancer/Surface Modifier | #3003726


LOADING IMAGES
3003726

LORD® 459T Adhesion Enhancer/Surface Modifier | #3003726 OBSOLETE

This part is no longer available - please contact us for further assistance.


Technical Specifications

  • Package Type: 4-ounce
  • Color: Straw Yellow Liquid
  • Dynamic Viscosity: 1 to 15 cP @ 77°F (25°C)
  • Density: 7.2 to 7.35 lb/Gal, 863 to 881 Kg/m3
  • Flash Point: 48 °F, 9 °C
Safety Warning

Item Information

LORD® 459T adhesion enhancer/surface modifier is designed for promoting adhesion to thermoplastic elastomers (TPE), thermoplastic polyolefi ns (TPO) and EPDM. LORD 459T adhesion enhancer/surface modifier is in toluene solvent, diluted for direct application.

LORD 459T adhesion enhancer/surface modifier can be used in conjunction with LORD acrylic adhesives, urethane adhesives and epoxy structural adhesives, as well as with a variety of double-sided tapes.

Features and Benefits:

• Versatile – enhances adhesion to difficult-to-bond elastomers, increasing the adhesion of coatings, double-sided tape and adhesives.
• Easy to Apply – low viscosity allows for easy application; no mixing required.
• Convenient – requires very low dry film weights to enhance adhesion to coatings and double-sided tapes.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 70-80°F (21-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 459T
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR