LORD® 459T Adhesion Enhancer/Surface Modifier | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 459T Adhesion Enhancer/Surface Modifier

LORD® 459T Adhesion Enhancer/Surface Modifier OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Straw Yellow Liquid
  • Dynamic Viscosity: 1 to 15 cP @ 77°F (25°C)
  • Density: 7.2 to 7.35 lb/Gal, 863 to 881 Kg/m3
  • Flash Point: 48 °F, 9 °C
Safety Warning

Full Product Description

LORD® 459T adhesion enhancer/surface modifier is designed for promoting adhesion to thermoplastic elastomers (TPE), thermoplastic polyolefi ns (TPO) and EPDM. LORD 459T adhesion enhancer/surface modifier is in toluene solvent, diluted for direct application.

LORD 459T adhesion enhancer/surface modifier can be used in conjunction with LORD acrylic adhesives, urethane adhesives and epoxy structural adhesives, as well as with a variety of double-sided tapes.

Features and Benefits:

• Versatile – enhances adhesion to difficult-to-bond elastomers, increasing the adhesion of coatings, double-sided tape and adhesives.
• Easy to Apply – low viscosity allows for easy application; no mixing required.
• Convenient – requires very low dry film weights to enhance adhesion to coatings and double-sided tapes.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 70-80°F (21-27°C) in original, unopened container.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 459T
×
Products Package Type
3003726 4-ounce
3003729 1-gallon

687PDC
1A0MGR