LORD® 363-A/363-B Epoxy Adhesive | #3003647


LOADING IMAGES
3003647

LORD® 363-A/363-B Epoxy Adhesive | #3003647

LORD® 363-A/363-B adhesive is a fast set, epoxy adhesive system used to bond scuffed sheet molded compounds (SMC), wood, fiberglass reinforced plastics (FRP) and other plastics.


Technical Specifications

  • Package Type: 50 mL - LORD 363-A/363-B
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 15 to 30 min
  • Working Time: 3 to 5 min @ 75°F (24°C)
  • Color: Clear Liquid (resin), Light Amber Liquid (hardener)
  • Dynamic Viscosity: 7000 to 16000 cP @ 77°F (25°C) (resin), 8000 to 20000 cP @ 77°F (25°C) (hardener)
  • Density: 9.4 to 10.0 lb/Gal (resin), 1126 to 1198 Kg/m3 (resin), 9.3 to 9.6 lb/Gal (hardener), 1114 to 1150 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 363 adhesive is a fast set, two-component epoxy adhesive system used to bond scuffed sheet molded compounds (SMC), wood, fiberglass reinforced plastics (FRP) and other plastics. This adhesive system can be either room temperature cured or heat cured for faster
processing.

Features and Benefits:

• Fast Set – rapidly cures at room temperature.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Self-Leveling – flows into hard-to-reach spaces; excellent for bonding parts which have tight tolerances.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR