LORD® 363-A/363-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 363-A/363-B Epoxy Adhesive

LORD® 363-A/363-B Epoxy Adhesive

LORD® 363-A/363-B adhesive is a fast set, epoxy adhesive system used to bond scuffed sheet molded compounds (SMC), wood, fiberglass reinforced plastics (FRP) and other plastics.

Technical Specifications

  • Handling Time: 15 to 30 min
  • Working Time: 3 to 5 min @ 75°F (24°C)
  • Color: Light Amber Liquid
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 363 adhesive is a fast set, two-component epoxy adhesive system used to bond scuffed sheet molded compounds (SMC), wood, fiberglass reinforced plastics (FRP) and other plastics. This adhesive system can be either room temperature cured or heat cured for faster
processing.

Features and Benefits:

• Fast Set – rapidly cures at room temperature.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Self-Leveling – flows into hard-to-reach spaces; excellent for bonding parts which have tight tolerances.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003647 50 mL - LORD 363-A/363-B

687PDC
1A0MGR