LORD® 360-A/360-B Epoxy Adhesive | #3003643


LOADING IMAGES
3003643

LORD® 360-A/360-B Epoxy Adhesive | #3003643

LORD® 360-A/360-B adhesive is an equal-mix, epoxy adhesive system used in applications requiring rapid cure at room temperature.


Technical Specifications

  • Package Type: 50 mL - LORD 360-A/360-B
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 5 to 10 min @ 65 to 100°F (18 to 38°C)
  • Working Time: 2 to 4 min @ 75°F (24°C)
  • Color: Tan to Light Brown Paste (resin), Light Gray to Tan Paste (hardener)
  • Dynamic Viscosity: 90000 to 180000 cP @ 77°F (25°C) (resin), 40000 to 180000 cP @ 77°F (25°C) (hardener)
  • Density: 12.0 to 13.5 lb/Gal (resin), 1438 to 1618 Kg/m3 (resin), 8.5 to 9.5 lb/Gal (hardener), 1019 to 1138 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 360 adhesive is an equal-mix, two-component epoxy adhesive system used in applications requiring rapid cure at room temperature.

Features and Benefits:

• Easy to Use – prepackaged kits include resin and hardener in the proper ratio, reducing material waste and increasing productivity.
• Versatile – provides excellent adhesion to scuffed SMC, FRP, wood and other plastics; reaches handling strength in approximately 5 minutes at room temperature.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists high humidity, water, salt spray and temperature extremes.
• Minimal Sag – provides minimal sag when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR