LORD® 360-A/360-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 360-A/360-B Epoxy Adhesive

LORD® 360-A/360-B Epoxy Adhesive

LORD® 360-A/360-B adhesive is an equal-mix, epoxy adhesive system used in applications requiring rapid cure at room temperature.

Technical Specifications

  • Handling Time: 5 to 10 min @ 65 to 100°F (18 to 38°C)
  • Working Time: 2 to 4 min @ 75°F (24°C)
  • Color: Tan Paste
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 360 adhesive is an equal-mix, two-component epoxy adhesive system used in applications requiring rapid cure at room temperature.

Features and Benefits:

• Easy to Use – prepackaged kits include resin and hardener in the proper ratio, reducing material waste and increasing productivity.
• Versatile – provides excellent adhesion to scuffed SMC, FRP, wood and other plastics; reaches handling strength in approximately 5 minutes at room temperature.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists high humidity, water, salt spray and temperature extremes.
• Minimal Sag – provides minimal sag when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003643 50 mL - LORD 360-A/360-B

687PDC
1A0MGR