LORD® 320/322 Epoxy Adhesive | #3003632


LOADING IMAGES
3003632

LORD® 320/322 Epoxy Adhesive | #3003632

LORD® 320/322 epoxy adhesive system is formulated for primerless adhesion to SMC. Also provides excellent adhesion to prepared metals, rubber, FRP, polyester thermosets and thermoplastics, and many other materials.


Technical Specifications

  • Package Type: 50 mL - LORD 320/322
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 2 to 4 Hours
  • Working Time: 20 to 40 min @ 75°F (24°C)
  • Color: Off-White Paste (resin), Gray Paste (hardener)
  • Dynamic Viscosity: 300000 to 1000000 cP @ 77°F (25°C) (resin), 450000 to 2000000 cP @ 77°F (25°C) (hardener)
  • Density: 12.5 to 12.9 lb/Gal (resin), 1498 to 1546 Kg/m3 (resin), 10.33 to 10.54 lb/Gal (hardener), 1238 to 1263 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 320/322 adhesive is a general purpose, twocomponent epoxy adhesive system formulated for primerless adhesion to automotive sheet molded compounds (SMC). This adhesive system also provides excellent adhesion to prepared metals, rubber, fiberglass reinforced plastics (FRP), polyester thermosets and thermoplastics, and many other materials. LORD 320/322 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded; provides impact resistance down to -40°F (-40°C) and extreme durability through superior inhibition of crack propagation.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists humidity, sunlight, salt spray and temperature extremes.
• High Temperature Resistant – resists postbakes up to 400°F (204°C).
• Chemically Resistant – solvent resistant when cured; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect the adhesive or its bond strength. Continuous immersion in solvents is not recommended.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR