LORD® 320/322 Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 320/322 Epoxy Adhesive

LORD® 320/322 Epoxy Adhesive

LORD® 320/322 epoxy adhesive system is formulated for primerless adhesion to SMC. Also provides excellent adhesion to prepared metals, rubber, FRP, polyester thermosets and thermoplastics, and many other materials.

Technical Specifications

  • Handling Time: 2 to 4 Hours
  • Working Time: 20 to 40 min @ 75°F (24°C)
  • Color: Gray Paste
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 320/322 adhesive is a general purpose, twocomponent epoxy adhesive system formulated for primerless adhesion to automotive sheet molded compounds (SMC). This adhesive system also provides excellent adhesion to prepared metals, rubber, fiberglass reinforced plastics (FRP), polyester thermosets and thermoplastics, and many other materials. LORD 320/322 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded; provides impact resistance down to -40°F (-40°C) and extreme durability through superior inhibition of crack propagation.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists humidity, sunlight, salt spray and temperature extremes.
• High Temperature Resistant – resists postbakes up to 400°F (204°C).
• Chemically Resistant – solvent resistant when cured; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect the adhesive or its bond strength. Continuous immersion in solvents is not recommended.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003631 200 mL - LORD 320/322
3003632 50 mL - LORD 320/322

687PDC
1A0MGR