LORD® 312-A/312-B Epoxy Adhesive | #3003602


LOADING IMAGES
3003602

LORD® 312-A/312-B Epoxy Adhesive | #3003602

LORD® 312-A/312-B epoxy adhesive system is used for applications, such as potting encapsulation, requiring an adhesive with good flow characteristics. Provides excellent adhesion to prepared metals, thermosets, wood, prepared rubber and other materials.


Technical Specifications

  • Package Type: 1-gallon - LORD 312-B
  • Color: Yellow Liquid
  • Dynamic Viscosity: 750 to 2500 cP @ 77°F (25°C)
  • Density: 8.1 to 8.3 lb/Gal, 970 to 995 Kg/m3
  • Flash Point: > 200 °F, > 93 °C
Safety Warning

Item Information

LORD® 312 adhesive is a general purpose, low viscosity, two-component epoxy adhesive system used for applications, such as potting and thin film encapsulation, that require an adhesive with good flow characteristics. This adhesive system provides excellent adhesion to prepared metals, thermosets, wood, prepared rubber and other materials. LORD 312 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties, fully insulating and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR