LORD® 312-A/312-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 312-A/312-B Epoxy Adhesive

LORD® 312-A/312-B Epoxy Adhesive

LORD® 312-A/312-B epoxy adhesive system is used for applications, such as potting encapsulation, requiring an adhesive with good flow characteristics. Provides excellent adhesion to prepared metals, thermosets, wood, prepared rubber and other materials.

Technical Specifications

  • Handling Time: 8 to 16 Hours
  • Working Time: 1.5 to 2.5 Hours @ 75°F (24°C)
  • Color: Yellow Liquid
  • Mix Ratio: 2:1 by Weight
Safety Warning

Full Product Description

LORD® 312 adhesive is a general purpose, low viscosity, two-component epoxy adhesive system used for applications, such as potting and thin film encapsulation, that require an adhesive with good flow characteristics. This adhesive system provides excellent adhesion to prepared metals, thermosets, wood, prepared rubber and other materials. LORD 312 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties, fully insulating and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003600 1-gallon - LORD 312-A
3003602 1-gallon - LORD 312-B

687PDC
1A0MGR