LORD® 310-A/310-B Epoxy Adhesive | #3031527


LOADING IMAGES
3031527

LORD® 310-A/310-B Epoxy Adhesive | #3031527

LORD® 310-A/310-B adhesive system is used to bond many types of prepared metals, prepared rubber, urethane and plastics. Also used to bond disk drives, down-hole oil field equipment, automotive body panels and spoilers, and vibration damping mounts.


Technical Specifications

  • Package Type: 210 mL - LORD 310-A/310-B
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 6 to 8 Hours
  • Working Time: 30 to 60 min @ 75°F (24°C)
  • Color: Off-White Paste (resin), Gray Paste (hardener)
  • Dynamic Viscosity: 400000 to 820000 cP @ 77°F (25°C) (resin), 230000 to 690000 cP @ 77°F (25°C) (hardener)
  • Density: 11.7 to 12.85 lb/Gal (resin), 1402 to 1540 Kg/m3 (resin), 10.0 to 11.0 lb/Gal (hardener), 1198 to 1318 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 310 adhesive is a modified, thixotropic, twocomponent epoxy adhesive system used to bond many types of prepared metals, prepared rubber, urethane and plastics. Originally formulated for primerless adhesion to SMC, LORD 310 adhesive is used to bond disk drives, down-hole oil field equipment, automotive body panels and spoilers, and vibration damping mounts. LORD 310 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight, salt spray and thermal cycling.
• Temperature Resistant – performs at temperatures from -40°F to +400°F (-40°C to +204°C); resists postbakes up to 400°F (204°C); resists outgassing up to 225°F (107°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, oils and hydrocarbons; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect adhesive or its bond strength.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR