LORD® 310-A/310-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 310-A/310-B Epoxy Adhesive

LORD® 310-A/310-B Epoxy Adhesive

LORD® 310-A/310-B adhesive system is used to bond many types of prepared metals, prepared rubber, urethane and plastics. Also used to bond disk drives, down-hole oil field equipment, automotive body panels and spoilers, and vibration damping mounts.

Technical Specifications

  • Handling Time: 6 to 8 Hours
  • Working Time: 30 to 60 min @ 75°F (24°C)
  • Color: Gray Paste
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 310 adhesive is a modified, thixotropic, twocomponent epoxy adhesive system used to bond many types of prepared metals, prepared rubber, urethane and plastics. Originally formulated for primerless adhesion to SMC, LORD 310 adhesive is used to bond disk drives, down-hole oil field equipment, automotive body panels and spoilers, and vibration damping mounts. LORD 310 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight, salt spray and thermal cycling.
• Temperature Resistant – performs at temperatures from -40°F to +400°F (-40°C to +204°C); resists postbakes up to 400°F (204°C); resists outgassing up to 225°F (107°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, oils and hydrocarbons; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect adhesive or its bond strength.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003578 50 mL - LORD 310-A/310-B
3031527 210 mL - LORD 310-A/310-B

687PDC
1A0MGR