LORD® 305-1/305-2 Epoxy Adhesive | #3003559


LOADING IMAGES
3003559

LORD® 305-1/305-2 Epoxy Adhesive | #3003559

LORD® 305-1/305-2 epoxy adhesive system is used for applications that require strong, durable, chemically and environmentally resistant bonds. Provides excellent adhesion to prepared metals, FRP, phenolic, wood, prepared rubber and other materials.


Technical Specifications

  • Package Type: 50 mL - LORD 305-1/305-2
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 8 to 16 Hours
  • Working Time: 1 to 2 Hours @ 75°F (24°C)
  • Color: Clear Amber Liquid (resin), Blue Liquid (hardener)
  • Dynamic Viscosity: 10000 to 18000 cP @ 77°F (25°C) (resin), 20000 to 45000 cP @ 77°F (25°C) (hardener)
  • Density: 9.4 to 10.0 lb/Gal (resin), 1126 to 1198 Kg/m3 (resin), 7.75 to 8.35 lb/Gal (hardener), 928 to 1001 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 305 adhesive is a general purpose, medium viscosity, two-component epoxy adhesive system used for applications that require strong, durable, chemically and environmentally resistant bonds. This adhesive system provides excellent adhesion to prepared metals, fiberglass reinforced plastics (FRP), phenolic, wood, prepared rubber and other materials. It is also used to bond cured rubber to itself and rubber to metal, including gaskets, bushings, shock-absorbing devices and rubber rolls. LORD 305 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

S

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR