LORD® 305-1/305-2 Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 305-1/305-2 Epoxy Adhesive

LORD® 305-1/305-2 Epoxy Adhesive

LORD® 305-1/305-2 epoxy adhesive system is used for applications that require strong, durable, chemically and environmentally resistant bonds. Provides excellent adhesion to prepared metals, FRP, phenolic, wood, prepared rubber and other materials.

Technical Specifications

  • Handling Time: 8 to 16 Hours
  • Working Time: 1 to 2 Hours @ 75°F (24°C)
  • Color: Blue Liquid
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 305 adhesive is a general purpose, medium viscosity, two-component epoxy adhesive system used for applications that require strong, durable, chemically and environmentally resistant bonds. This adhesive system provides excellent adhesion to prepared metals, fiberglass reinforced plastics (FRP), phenolic, wood, prepared rubber and other materials. It is also used to bond cured rubber to itself and rubber to metal, including gaskets, bushings, shock-absorbing devices and rubber rolls. LORD 305 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

S

Related Documents

×
Products Package Type
3003558 200 mL - LORD 305-1/305-2
3003559 50 mL - LORD 305-1/305-2
3003562 1-gallon - LORD 305-2
3003563 pail - LORD 305-2
LORD 305-1 gallon 1-gallon - LORD 305-1
LORD 305-1 half pint 1/2-pint - LORD 305-1
LORD 305-1 pail pail - LORD 305-1
LORD 305-1 quart 1-quart - LORD 305-1

687PDC
1A0MGR