LORD® 2232 Solvent | #LORD 2232


LOADING IMAGES
LORD 2232

LORD® 2232 Solvent | #LORD 2232

LORD® 2232 solvent is used to reduce viscosity of LORD 2232 silver conductive coating for dip applications. LORD 2232 solvent is specifically designed for use with LORD 2232 silver conductive coating only.


Technical Specifications

  • Trade Name: LORD 2232 Solvent
  • Color: Clear Liquid
  • Dynamic Viscosity: > 10 cP
Safety Warning

Item Information

LORD® 2232 solvent is used to reduce viscosity of LORD 2232 silver conductive coating for dip applications. LORD 2232 solvent is specifically designed for use with
LORD 2232 silver conductive coating only. Do not use LORD 2232 solvent to dilute other LORD conductive coatings.

Features and Benefits:
• Improves Application – when used in LORD 2232 silver conductive coating, improves properties for dip application and provides better control of application film
thickness.

Shelf Life/Storage:
Shelf life is one year from date of shipment when stored at 25°C in original, unopened containers. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
Literature and Reference Materials
Datasheet - Lord 2232 Solvent DS4101
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR