LORD® 2232 Solvent | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 2232 Solvent

LORD® 2232 Solvent

LORD® 2232 solvent is used to reduce viscosity of LORD 2232 silver conductive coating for dip applications. LORD 2232 solvent is specifically designed for use with LORD 2232 silver conductive coating only.

Technical Specifications

  • Color: Clear Liquid
  • Dynamic Viscosity: > 10 cP
Safety Warning

Full Product Description

LORD® 2232 solvent is used to reduce viscosity of LORD 2232 silver conductive coating for dip applications. LORD 2232 solvent is specifically designed for use with
LORD 2232 silver conductive coating only. Do not use LORD 2232 solvent to dilute other LORD conductive coatings.

Features and Benefits:
• Improves Application – when used in LORD 2232 silver conductive coating, improves properties for dip application and provides better control of application film
thickness.

Shelf Life/Storage:
Shelf life is one year from date of shipment when stored at 25°C in original, unopened containers. Do not store or use near heat, sparks or open flame.

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
Literature and Reference Materials
Datasheet - Lord 2232 Solvent DS4101
×
Products Trade Name
LORD 2232 LORD 2232 Solvent

687PDC
1A0MGR