LORD® 201 Acrylic Adhesive | #3003489


LOADING IMAGES
3003489

LORD® 201 Acrylic Adhesive | #3003489

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates an adhesive system that bonds a wide variety of prepared or unprepared metals and plastics. It replaces welding, brazing, riveting and other mechanical fastening methods.


Technical Specifications

  • Package Type: 1/10th-gallon
  • Handling Time: 12 to 16 min @ 75°F (24°C)
  • Working Time: 5 to 8 min @ 75°F (24°C)
  • Color: Off-White Liquid
  • Dynamic Viscosity: 15000 to 55000 cP @ 77°F (25°C)
  • Density: 8.5 to 8.7 lb/Gal, 1019 to 1042 Kg/m3
  • Flash Point: 65 °F, 18 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates an adhesive system that will bond a wide variety of prepared or unprepared metals and plastics. LORD 201 acrylic adhesive in combination with the recommended accelerator replaces
welding, brazing, riveting and other mechanical fastening methods.

LORD 201 acrylic adhesive can be cured with either LORD Accelerator 4, LORD Accelerator 17 or LORD Accelerator 19. LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive. LORD Accelerators 17 and 19 must be mixed into the acrylic adhesive prior to application. LORD Accelerator 19 is available in off-white or black.

Features and Benefits:

• Bonds Unprepared Metals – requires little or no substrate preparation.
• Versatile – bonds a wide variety of substrates such as metals, ceramics and plastics; insensitive to minor deviations from correct mix ratio.
• Self-Leveling – flows into hard-to-reach places and is excellent for bonding irregular shapes.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure, salt spray and weathering.
• UL Approved – when mixed with LORD Accelerator 19, adhesive system is UL 746C certified.

Shelf Life/Storage:

Shelf life is six months when stored at temperatures under 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR