LORD® 201 Acrylic Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 201 Acrylic Adhesive

LORD® 201 Acrylic Adhesive

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates an adhesive system that bonds a wide variety of prepared or unprepared metals and plastics. It replaces welding, brazing, riveting and other mechanical fastening methods.

Technical Specifications

  • Handling Time: 12 to 16 min @ 75°F (24°C)
  • Working Time: 5 to 8 min @ 75°F (24°C)
  • Dynamic Viscosity: 15000 to 55000 cP @ 77°F (25°C)
  • Density: 8.5 to 8.7 lb/Gal, 1019 to 1042 Kg/m3
  • Flash Point: 65 °F, 18 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates an adhesive system that will bond a wide variety of prepared or unprepared metals and plastics. LORD 201 acrylic adhesive in combination with the recommended accelerator replaces
welding, brazing, riveting and other mechanical fastening methods.

LORD 201 acrylic adhesive can be cured with either LORD Accelerator 4, LORD Accelerator 17 or LORD Accelerator 19. LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive. LORD Accelerators 17 and 19 must be mixed into the acrylic adhesive prior to application. LORD Accelerator 19 is available in off-white or black.

Features and Benefits:

• Bonds Unprepared Metals – requires little or no substrate preparation.
• Versatile – bonds a wide variety of substrates such as metals, ceramics and plastics; insensitive to minor deviations from correct mix ratio.
• Self-Leveling – flows into hard-to-reach places and is excellent for bonding irregular shapes.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure, salt spray and weathering.
• UL Approved – when mixed with LORD Accelerator 19, adhesive system is UL 746C certified.

Shelf Life/Storage:

Shelf life is six months when stored at temperatures under 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Related Documents

×
Products Package Type
3003489 1/10th-gallon
3003491 drum
3003493 pail
3020986 CX - LORD 201/17
3020987 50 mL - LORD 201/19
3031481 200 mL - LORD 201/19

687PDC
1A0MGR