Liquified propane gas and natural gas hose - 8LPG | #8LPG-5-FR


LOADING IMAGES
8LPG-5-FR

Liquified propane gas and natural gas hose - 8LPG | #8LPG-5-FR

Parker 8LPG Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For liquefied propane gas.


Technical Specifications

  • Hose I.D. (mm): 7.9
  • Weight (kg/m): 0.085
  • Cover Material: Polyamide, pinpricked. Flame resistant
  • Application: Fuel & Gas Delivery
  • Weight: 0.0057 lb/ft, 0.085 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Pressure: 30 bar, 3 MPa, 435 psi
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Thermoplastic
  • Division: Polymer Hose Division Europe
  • Product Style: LPG and Natural Gas Hose
  • Minimum Bend Radius: 3.543 inch, 90 mm
  • Cover Material: Polyamide (PA), Flame Resistant
  • Media: LPG, Natural Gas
  • Specifications Met: ECE R67
  • Compatible Fitting: PX Series
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Maximum Operating Temperature: 100 °C (short period 125°C), 212 °F (short period 257°F)
  • Hose Reinforcement Material: 1 Layer of High Tensile Synthetic Fiber
  • Outside Diameter: 0.543 inch, 13.8 mm
Safety Warning

Item Information

Parker 8LPG Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Fuel and gas delivery
• Industrial
• Mobile

Features/Benefits:
• Compact construction, high flexibility
• Highly resistant polymer core tube
• Strong polymer cover for high wear and tear resistance, weatherproof, UV- and ozone-resistant
• Customized preforming available (see Bulletin 5200-Preformed)

Applications:
• LPG system for cars, trucks, busses and forklift trucks
• For liquefied propane gas with working pressure up to 3 MPa.

Construction:
• Core tube: Polyamide
• Pressure reinforcement: One layer of high tensile synthetic fibre
• Cover: Polyamide, pinpricked; opt. flame resist. cover Type -FR
• Colour: Black, other colours available on request
• Temperature range: -25°C up to +100°C (short time 125°C)

Notes:
• The hose assemblies are produced acc. to ECE R67 regulations and can be delivered ex factory or via certified Parker partners.
• For required equipment containing crimping machine for small and serial production and for certification procedure please ask your responsible Parker office.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513