Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series | #450022-001


LOADING IMAGES
450022-001

Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series | #450022-001

SLD-13-7SV-HH


Technical Specifications

  • Desiccant Volume (cu. in.): 13.5
  • Connection Size (inch): 7/8"
  • Length: 4.97 inch
  • Diameter: 4 inch
  • Connection Type: ODF Solder
  • Model Number: SLD-13-7SV-HH
  • Filter Area: 26 inch2

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker Type SLD series suction line filter driers contain a solid core for use in suction line. The compact design incorporates a large outside diameter shell, which results in a shorter lay in length, and a larger core, which provides a greater filtration area for maximum operating efficiency. The core material has controlled porosity which effectively removes and holds a maximum amount of contaminants with minimal pressure drop. In addition, the core material collects and holds acids and other harmful contaminants present after a motor burnout.

Markets:

•  Refrigeration
•  Air Conditioning
•  Tranportation - Air-conditioning and Refrigeration

Features and Benefits:

•  Copper connections
•  Molded porous core
•  Low pressure drop - exceptionally high flow rates
•  Access valves on both the inlet and outlet simplify pressure drop measurement
•  Flare or ODF fittings
•  Connections available from 3/8" to 1 5/8"
•  Desiccant size from 8 to 54 cubic inch
•  Capacity from 1 to 23 tons R-22
•  UL Listed

Applications:

•  Air Conditioning - Residential, Heat Pumps, Commercial
•  Refrigeration - Cases, Freezers, Racks, Walk in units
•  Transportation - Trucks, Vans

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382