Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker Type SLD series suction line filter driers contain a solid core for use in suction line.
California Residents: Prop-65 Warning
The Parker Type SLD series suction line filter driers contain a solid core for use in suction line. The compact design incorporates a large outside diameter shell, which results in a shorter lay in length, and a larger core, which provides a greater filtration area for maximum operating efficiency. The core material has controlled porosity which effectively removes and holds a maximum amount of contaminants with minimal pressure drop. In addition, the core material collects and holds acids and other harmful contaminants present after a motor burnout.
Markets:
• Refrigeration
• Air Conditioning
• Tranportation - Air-conditioning and Refrigeration
Features and Benefits:
• Copper connections
• Molded porous core
• Low pressure drop - exceptionally high flow rates
• Access valves on both the inlet and outlet simplify pressure drop measurement
• Flare or ODF fittings
• Connections available from 3/8" to 1 5/8"
• Desiccant size from 8 to 54 cubic inch
• Capacity from 1 to 23 tons R-22
• UL Listed
Applications:
• Air Conditioning - Residential, Heat Pumps, Commercial
• Refrigeration - Cases, Freezers, Racks, Walk in units
• Transportation - Trucks, Vans
Products | Connection Size (inch) | Desiccant Volume (cu. in.) |
---|---|---|
450042-001 | 7/8" | 27 |
450041-001 | 1-1/8" | 27 |
450026-001 | 1-3/8" | 54 |
450074-001 | 1-5/8" | 54 |
450040-001 | 5/8" | 13.5 |
450023-001 | 3/4" | 13.5 |
450022-001 | 7/8" | 13.5 |
450053-001 | 1-1/8" | 13.5 |
450044-001 | 3/8" | 8 |
450039-001 | 1/2" | 8 |
450020-001 | 5/8" | 8 |
450027-001 | 3/4" | 8 |