LF 3600 Low Lead Brass Push-In Fittings | #3675 04 13 84


LOADING IMAGES
3675 04 13 84

LF 3600 Low Lead Brass Push-In Fittings | #3675 04 13 84 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Shape: Straight
  • Connection 1 Size: 4 mm (O.D.)
  • Connection 1 Thread Size: R 1/4
  • Connection 2 Size: R 1/4
  • Connection 2 Type: Male BSPT
  • Product Style: Stud Fitting
  • Connection 2 Tube Outside Diameter: 4 mm (O.D.)
  • Connection 1 Type: Tube O.D.
  • Body Material: Low Lead Brass
  • Seal Material: FKM (O-Ring)
  • Maximum Operating Pressure: 30 barg
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10
  • Weight: 0.017 kg
  • Application: Robotics, Automotive Process, Pneumatics, Semiconductor, Textile, Water Treatment, Beverage Dispensers
  • For Fluid Type: Water, Beverages, Industrial Fluids, Compressed Air
  • Specifications Met: EC RG: 1935/2004, NSF/ANSI 169, DM 174: Ministerial Decree (Italy), FDA 21 CFR, RoHS DI: 2002/95/EC, REACH DI: 1907/2006, DGCCRF N° 2004-64, EN 16889, LFGB
  • Connection 3 Size: n/a
  • Connection 4 Size: n/a
Safety Warning

Item Information

This range of low lead brass fittings offers a high mechanical resistant solution without contamination of beverages at a competitive price. It has been designed especially for all kind of coffee machines of hot beverages dispensers. Its robust design and proven gripping technology technology offer optimum performance for a universal use as alternative of compression fittings technology and stainless steel material.

Features/Benefits:

- Simplicity & Reliability

• Instant connection and disconnection
• Automatic sealing ensured
• Interchangeable fittings
• 100 % leak-tested
• Date coding to guarantee traceability

- Robustness

• All metal
• Increased resistance to impacts, to traction and to cycled pressure
• Tried-and-tested technology in numerous industrial applications
• Maximum thread length according to the ISO standard

- Innovative Design

• Compact fittings and full bore for optimum flow
• An alternative to stainless steel at a lower cost
• Pressure and temperature performance enabling a universal use and stock and maintenance reduced costs


Applications:

• Professional coffee machines
• Home coffee machines
• Beverage dispensers
• Water dispensers


Markets:

• Food, water and beverage


Technologies:

• Push-In Fittings
• Low Lead Brass Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors


Technical Characteristics:

• Fluids: Drinking water and vapour. Other fluids: please consult us
• Materials: fluoroelastomer (FKM), brass CW614N, stainless steel 316L, brass CW510L (>0.2% lead brass)
• Pressure: Vacuum to 30 bar. Models 3609, 3699 and 3639 are limited to 20 bar
• Temperature: -25°C to +150°C


Regulations:

• Regulation 1935/2004
• NSF/ANSI 169
• DM 174: Ministerial decree (Italy)
• CFR 21: Code of Federal Regulation
• European RoHS directives: 2011/65/EC
• REACH regulation: 1907/2006
• DGCCRF n° 2004-64
• EN 16889
• LFGB


Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male BSPP and Metric Thread
• Stud Fitting, Female BSPP Thread
• Stud Standpipe, Male BSPT Thread
• Stud Standpipe, Male BSPP Thread
• Stud Elbow, Male BSPT Thread
• Compact Elbow, Male BSPP and Metric Thread
• Stud Branch Tee, Male BSPT Thread
• Stud Branch Tee, Male BSPP and Metric Thread
• Stud Run Tee, Male BSPP and Metric Thread
• Stud Run Tee, Male BSPT Thread
• Equal Elbow
• Equal Tee
• Equal Bulkhead Elbow
• Male Stem Connector
• Plug-In Barb Connector
• Blanking Plug

Read More Show Less

CAD Drawings + Files

Part Number
3675 04 13 84 IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098