Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This product is no longer available – please contact us for further assistance.
Product Demos & Tutorials |
---|
Parker Legris--Installation guide for push-in fittings |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Literature and Reference Materials |
---|
Parker Legris Rectus - General Catalogue |
FSC Parker Legris Connectors Catalog - Cat. 3500LEG |
Products | Connection 1 Size | Connection 2 Size | Connection 2 Type | Shape | Connection 2 Tube Outside Diameter | Connection 1 Thread Size | Connection 1 Type | Product Style |
---|---|---|---|---|---|---|---|---|
3601 04 10 84 | 4 mm (O.D.) | G 1/8 | Male BSPP | Straight | 4 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3601 04 13 84 | 4 mm (O.D.) | G 1/4 | Male BSPP | Straight | 4 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3601 04 19 84 | 4 mm (O.D.) | M5x0.8 | Male Metric | Straight | 4 mm (O.D.) | M5x0.8 | Tube O.D. | Stud Fitting |
3601 06 10 84 | 6 mm (O.D.) | G 1/8 | Male BSPP | Straight | 6 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3601 06 13 84 | 6 mm (O.D.) | G 1/4 | Male BSPP | Straight | 6 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3601 08 10 84 | 8 mm (O.D.) | G 1/8 | Male BSPP | Straight | 8 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3602 04 00 84 | 4 mm (O.D.) | n/a | n/a | Equal Elbow | 4 mm (O.D.) | Tube O.D. | Tube-to-Tube and Bulkhead Fittings | |
3603 04 10 84 | 4 mm (O.D.) | R 1/8 | Male BSPT | Run Tee | 4 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3604 04 00 84 | 4 mm (O.D.) | n/a | n/a | Equal Tee | 4 mm (O.D.) | Tube O.D. | Tube-to-Tube and Bulkhead Fittings | |
3604 06 00 84 | 6 mm (O.D.) | n/a | n/a | Equal Tee | 6 mm (O.D.) | Tube O.D. | Tube-to-Tube and Bulkhead Fittings | |
3608 04 10 84 | 4 mm (O.D.) | R 1/8 | Male BSPT | Branch Tee | 4 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3609 04 10 84 | 4 mm (O.D.) | R 1/8 | Male BSPT | Elbow | 4 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3609 04 13 84 | 4 mm (O.D.) | R 1/4 | Male BSPT | Elbow | 4 mm (O.D.) | R 1/4 | Tube O.D. | Stud Fitting |
3609 06 10 84 | 6 mm (O.D.) | R 1/8 | Male BSPT | Elbow | 6 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3609 06 13 84 | 6 mm (O.D.) | R 1/4 | Male BSPT | Elbow | 6 mm (O.D.) | R 1/4 | Tube O.D. | Stud Fitting |
3614 04 10 84 | 4 mm (O.D.) | G 1/8 | Male BSPP | Straight | 4 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3614 04 13 84 | 4 mm (O.D.) | G 1/4 | Male BSPP | Straight | 4 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3614 06 10 84 | 6 mm (O.D.) | G 1/8 | Male BSPP | Straight | 6 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3614 06 13 84 | 6 mm (O.D.) | G 1/4 | Male BSPP | Straight | 6 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3620 04 00 84 | 4 mm (O.D.) | n/a | n/a | Straight | 4 mm (O.D.) | Tube O.D. | Male Stem Connector | |
3620 06 00 84 | 6 mm (O.D.) | n/a | n/a | Straight | 6 mm (O.D.) | Tube O.D. | Male Stem Connector | |
3621 06 10 84 | 6 mm (O.D.) | R 1/8 | Male BSPT | Straight | 6 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting - Standpipe |
3622 04 53 84 | n/a | n/a | n/a | n/a | Plug-In Barb Connector | |||
3626 04 00 84 | 4 mm (O.D.) | n/a | n/a | 4 mm (O.D.) | Tube O.D. | Blanking Plug | ||
3631 08 10 84 | 8 mm (O.D.) | G 1/8 | Male BSPP | Straight | 8 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting - Standpipe |
3639 04 00 84 | 4 mm (O.D.) | n/a | n/a | Equal Elbow | 4 mm (O.D.) | Tube O.D. | Tube-to-Tube and Bulkhead Fittings | |
3675 04 10 84 | 4 mm (O.D.) | R 1/8 | Male BSPT | Straight | 4 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3675 04 13 84 | 4 mm (O.D.) | R 1/4 | Male BSPT | Straight | 4 mm (O.D.) | R 1/4 | Tube O.D. | Stud Fitting |
3675 06 10 84 | 6 mm (O.D.) | R 1/8 | Male BSPT | Straight | 6 mm (O.D.) | R 1/8 | Tube O.D. | Stud Fitting |
3693 04 10 84 | 4 mm (O.D.) | G 1/8 | Male BSPP | Run Tee | 4 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3693 06 10 84 | 6 mm (O.D.) | G 1/8 | Male BSPP | Run Tee | 6 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3698 06 10 84 | 6 mm (O.D.) | G 1/8 | Male BSPP | Branch Tee | 6 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3699 04 10 84 | 4 mm (O.D.) | G 1/8 | Male BSPP | Elbow - Compact | 4 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3699 04 13 84 | 4 mm (O.D.) | G 1/4 | Male BSPP | Elbow - Compact | 4 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3699 04 19 84 | 4 mm (O.D.) | M5x0.8 | Male Metric | Elbow - Compact | 4 mm (O.D.) | M5x0.8 | Tube O.D. | Stud Fitting |
3699 04 52 84 | 4 mm (O.D.) | M6x1.0 | Male Metric | Elbow - Compact | 4 mm (O.D.) | M6x1.0 | Tube O.D. | Stud Fitting |
3699 06 10 84 | 6 mm (O.D.) | G 1/8 | Male BSPP | Elbow - Compact | 6 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |
3699 06 13 84 | 6 mm (O.D.) | G 1/4 | Male BSPP | Elbow - Compact | 6 mm (O.D.) | G 1/4 | Tube O.D. | Stud Fitting |
3699 08 10 84 | 8 mm (O.D.) | G 1/8 | Male BSPP | Elbow - Compact | 8 mm (O.D.) | G 1/8 | Tube O.D. | Stud Fitting |