Air Oil Cooler with DC motor - LDC series - (Europe) | #5837007007


LOADING IMAGES
5837007007

Air Oil Cooler with DC motor - LDC series - (Europe) | #5837007007

LDC-007-B-0-00-000-0-0

FAST TRACK Cooler: Dispatched within 48 hours to customers in Europe, Middle East and Africa


Technical Specifications

  • Size: 7
  • Division: Accumulator & Cooler Division - Europe
  • Product Type: LDC-007-B-0-00-000-0-0
  • Motor Type: 24V DC
  • Switch Option: None
  • Bypass Option Included: No Bypass
  • Flow Rate: 130 L/min
  • Maximum Cooling Capacity: 0.18 kW/°C
  • Input Voltage: 24 V
  • Height: 345 mm
  • Length: 178 mm
  • Width: 330 mm
  • Weight: 9 kg
  • Port Size: G1 inch
  • Connection Thread Size: G1 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum - carbon steel painted
  • Motor Power Output Rating: 0.26 kW
  • Noise Level: 71 dBA
  • Application: Truck Cranes, Body Builders, Mining
Safety Warning

Item Information

The Parker LDC air oil cooler series offers a reliable and efficient cooling solution with the additional benefits of short lead times and 48 delivery for some part numbers. This series can be fitted with a Smart DC Drive which provides a smooth fan start, reduced power consumption & noise level and eliminates voltage peaks, all of which contribute towards a longer service life for the fan motor.

The maximum cooling capacity is 30 kW at ETD 40°C Size 033.

Markets:
• Mobile

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Truck cranes
• Body builders
• Mining machinery
• Forestry machines

We have only included the cooler part numbers which are available for Fast Track delivery (dispatched within 48 hours). For additional cooler options please download the LDC air oil cooler brochure or our cooler product selector software to view 3D Models, product literature and sizing software. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
5837007007 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940