Air Oil Cooler with DC motor - LDC series - (Europe) | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Oil Cooler with DC motor - LDC series - (Europe)

Air Oil Cooler with DC motor - LDC series - (Europe)

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Technical Specifications

  • Product Type: LDC
  • Motor Type: 12V or 24V
  • Switch Option: None, 40 to 90°C
  • Bypass Option Included: 2, 5 & 8 bar or Thermo Bypass 2.2 bar 50°C to 90°C
  • Flow Rate: 100 to 300 L/min
  • Maximum Cooling Capacity: 0.05 to 0.72 kW/°C
  • Input Voltage: 12 VDC, 24 VDC
  • Height: 189 to 678 mm
  • Length: 157 to 258 mm
  • Width: 184 to 635 mm
  • Weight: 4 to 30 kg
  • Port Size: G1/2 to G1-1/4 inch
  • Connection Thread Size: G1/2 to G1-1/4 inch
  • Maximum Operating Pressure: 14 to 21 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum - carbon steel painted
  • Motor Power Output Rating: 0.14 to 0.26 (x2) kW
  • Noise Level: 66 to 77 dBA
  • Application: Truck Cranes, Body Builders, Mining
Safety Warning

Full Product Description

The Parker LDC air oil cooler series offers a reliable and efficient cooling solution with the additional benefits of short lead times and 48 delivery for some part numbers. This series can be fitted with a Smart DC Drive which provides a smooth fan start, reduced power consumption & noise level and eliminates voltage peaks, all of which contribute towards a longer service life for the fan motor.

The maximum cooling capacity is 30 kW at ETD 40°C Size 033.

Markets:
• Mobile

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Truck cranes
• Body builders
• Mining machinery
• Forestry machines

We have only included the cooler part numbers which are available for Fast Track delivery (dispatched within 48 hours). For additional cooler options please download the LDC air oil cooler brochure or our cooler product selector software to view 3D Models, product literature and sizing software. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Related Documents

×
Products Size
5837007007 7
5827011025 11
5827016012 16
5827023012 23
5827004004 4

687PDC
687940