Crimped Thermoplastic UHP Hose Fittings, KX Series | #192KX-6-05W


LOADING IMAGES
192KX-6-05W

Crimped Thermoplastic UHP Hose Fittings, KX Series | #192KX-6-05W

BSP female swivel (60° cone)


Technical Specifications

  • Maximum Working Pressure (MPa): 100.0 MPa
  • Hose I.D. (mm): 7.9 mm
  • Fitting Type: 92
  • Nominal Inside Diameter: DN 8
  • Hose Inside Diameter: -5 (Size), 5/16 inch
  • Hose I.D. (size): -5
  • Connection Size: 3/8 inch Thread, n/a
  • Connection Thread Size: n/a
  • Connection Type: BSP
  • Length: 64 mm, 2.5 inch
  • Maximum Operating Pressure: 14500 psi
  • Shape: Straight
  • Product Style: Female BSP Swivel (60° cone)
  • Materials of Construction: Carbon Steel, Zinc-plated
Safety Warning

Item Information

BSP female swivel (60° cone)

Read More Show Less

CAD Drawings + Files

Part Number
192KX-6-05W IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513