Crimped Thermoplastic UHP Hose Fittings, KX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, KX Series

Crimped Thermoplastic UHP Hose Fittings, KX Series

Parker High Pressure KX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 86 up to 110 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 6 to 10
  • Hose Inside Diameter: -4 to -6 (Size), 3/8 to 5/16 inch
  • Connection Size: 3/8 inch Thread, 1/4 inch Thread, 3/4"-16 inch Thread, 9/16"-18 inch Thread, n/a, M18x1.5 to M24x1.5 mm Thread
  • Connection Type: BSP, UNF, Metric
  • Length: 61 to 79 mm, 2.2 to 3.1 inch
  • Maximum Operating Pressure: 12470 to 15950 psi
  • Shape: Straight
  • Product Style: Female BSP Swivel (60° cone), Female Type “M” Swivel, Metric Female Swivel Heavy Series with O-ring
  • Materials of Construction: Special Materials, Carbon Steel, Zinc-plated
Safety Warning

Full Product Description

Parker Polyflex High Pressure KX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial cleaning
• High pressure service for construction and shipbuilding industries
• Suitable for hose types with working pressure from 86 up to 110 MPa (12.470 up to 15.950 psi)
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type
192KX-6-06W 86.0 MPa 9.5 mm 92
192KX-4-04W 110.0 MPa 6.4 mm 92
192KX-6-05W 100.0 MPa 7.9 mm 92
1AYKX-8-06W 86.0 MPa 9.5 mm AY
1AYKX-6-04W 110.0 MPa 6.4 mm AY
1AYKX-8-05W 100.0 MPa 7.9 mm AY
1C9KX-14-06W 86.0 MPa 9.5 mm C9
1C9KX-10-04W 110.0 MPa 6.4 mm C9
1C9KX-16-05W 100.0 MPa 7.9 mm C9

687PDC
687513