ISO 6164 Flange Connections | #PSF10/S/17.5BS


LOADING IMAGES
PSF10/S/17.5BS

ISO 6164 Flange Connections | #PSF10/S/17.5BS

Parker Square Flanges meet all requirements of ISO 6164 Flange Connections. They are widely used for leakfree high pressure connections in tight workspaces.


Technical Specifications

  • Connection Type: Butt Weld
  • Flange Type: Straight Flange Adapter
  • Material: Steel, oil dipped
  • Flange Size: 3/8
  • Tube Size: Max. 17, 5
  • Port Type: ISO 6164 / Heavy Series
  • Assembly Includes: Adapter including Flange Clamp, Metric Bolts and O-Ring
Safety Warning

Item Information

4 bolt flange connection with ISO 6164 is a proven leak-free connection, especially suited for larger sizes ans high pressures. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Single seal point between tube assembly and the port

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614