ISO 6164 Flange Connections | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Tube Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6164 Flange Connections

ISO 6164 Flange Connections

Parker Square Flanges meet all requirements of ISO 6164 Flange Connections. They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection with ISO 6164 is a proven leak-free connection, especially suited for larger sizes ans high pressures. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Single seal point between tube assembly and the port

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Tube Size Assembly Includes
PDSF10/L/17.5BS Straight Flange Adapter ISO 6164 / Light Series 3/8 Steel, oil dipped Butt Weld Max. 17,5 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF13/L/21.6BS Straight Flange Adapter ISO 6164 / Light Series 1/2 Steel, oil dipped Butt Weld Max. 21,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF13/S/21.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1/2 Steel, oil dipped Butt Weld Max. 21,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF19/L/27.2BS Straight Flange Adapter ISO 6164 / Light Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF19/S/27.2BS Straight Flange Adapter ISO 6164 / Heavy Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF25/L/34.5BS Straight Flange Adapter ISO 6164 / Light Series 1 Steel, oil dipped Butt Weld Max. 34,5 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF25/S/34.5BS Straight Flange Adapter ISO 6164 / Heavy Series 1 Steel, oil dipped Butt Weld Max. 34,5 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF32/L/43BS Straight Flange Adapter ISO 6164 / Light Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF32/S/43BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF38/L/48.6BS Straight Flange Adapter ISO 6164 / Light Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF38/S/48.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF51/L/61BS Straight Flange Adapter ISO 6164 / Light Series 2 Steel, oil dipped Butt Weld Max. 61 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF51/S/61BS Straight Flange Adapter ISO 6164 / Heavy Series 2 Steel, oil dipped Butt Weld Max. 61 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF56/L/76.6BS Straight Flange Adapter ISO 6164 / Light Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF56/S/76.6BS Straight Flange Adapter ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF63/L/89BS Straight Flange Adapter ISO 6164 / Light Series 3 Steel, oil dipped Butt Weld Max. 89 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF63/S/89BS Straight Flange Adapter ISO 6164 / Heavy Series 3 Steel, oil dipped Butt Weld Max. 89 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF70/S/102BS Straight Flange Adapter ISO 6164 / Heavy Series 3 1/2 Steel, oil dipped Butt Weld Max. 102 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF80/L/114BS Straight Flange Adapter ISO 6164 / Light Series 4 Steel, oil dipped Butt Weld Max. 114 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PDSF80/S/114BS Straight Flange Adapter ISO 6164 / Heavy Series 4 Steel, oil dipped Butt Weld Max. 114 Complete Flange Coupling including Adapters, Flange Clamps, O-Ring, Bolts and Nuts
PSCFA10/L/17.5BS Straight Flange Adapter ISO 6164 / Light Series 3/8 Steel, oil dipped Butt Weld Counterflange Max. 17,5 Adapter Body only
PSCFA13/L/21.6BS Straight Flange Adapter ISO 6164 / Light Series 1/2 Steel, oil dipped Butt Weld Counterflange Max. 21,6 Adapter Body only
PSCFA13/S/21.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1/2 Steel, oil dipped Butt Weld Counterflange Max. 21,6 Adapter Body only
PSCFA19/S/27.2BS Straight Flange Adapter ISO 6164 / Heavy Series 3/4 Steel, oil dipped Butt Weld Counterflange Max. 27,2 Adapter Body only
PSCFA25/S/34.5BS Straight Flange Adapter ISO 6164 / Heavy Series 1 Steel, oil dipped Butt Weld Counterflange Max. 34,5 Adapter Body only
PSCFA32/S/43BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped Butt Weld Counterflange Max. 43 Adapter Body only
PSCFA38/L/48.6BS Straight Flange Adapter ISO 6164 / Light Series 1 1/2 Steel, oil dipped Butt Weld Counterflange Max. 48,6 Adapter Body only
PSCFA51/L/61BS Straight Flange Adapter ISO 6164 / Light Series 2 Steel, oil dipped Butt Weld Counterflange Max. 61 Adapter Body only
PSCFA51/S/61BS Straight Flange Adapter ISO 6164 / Heavy Series 2 Steel, oil dipped Butt Weld Counterflange Max. 61 Adapter Body only
PSCFA56/S/76.6BS Straight Flange Adapter ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped Butt Weld Counterflange Max. 76,6 Adapter Body only
PSCFA63/L/89BS Straight Flange Adapter ISO 6164 / Light Series 3 Steel, oil dipped Butt Weld Counterflange Max. 89 Adapter Body only
PSCFA63/S/89BS Straight Flange Adapter ISO 6164 / Heavy Series 3 Steel, oil dipped Butt Weld Counterflange Max. 89 Adapter Body only
PSCFA70/S/102BS Straight Flange Adapter ISO 6164 / Heavy Series 3 1/2 Steel, oil dipped Butt Weld Counterflange Max. 102 Adapter Body only
PSCFA80/L/114BS Straight Flange Adapter ISO 6164 / Light Series 4 Steel, oil dipped Butt Weld Counterflange Max. 114 Adapter Body only
PSCFA80/S/114BS Straight Flange Adapter ISO 6164 / Heavy Series 4 Steel, oil dipped Butt Weld Counterflange Max. 114 Adapter Body only
PSCFP13/S/24BS Flange Plug Flat ISO 6164 / Heavy Series 1/2 Steel, oil dipped n/a n/a Body only
PSCFP19/L/31.5BS Flange Plug Flat ISO 6164 / Light Series 3/4 Steel, oil dipped n/a n/a Body only
PSCFP19/S/32BS Flange Plug Flat ISO 6164 / Heavy Series 3/4 Steel, oil dipped n/a n/a Body only
PSCFP25/L/38BS Flange Plug Flat ISO 6164 / Light Series 1 Steel, oil dipped n/a n/a Body only
PSCFP25/S/38BS Flange Plug Flat ISO 6164 / Heavy Series 1 Steel, oil dipped n/a n/a Body only
PSCFP32/L/43BS Flange Plug Flat ISO 6164 / Light Series 1 1/4 Steel, oil dipped n/a n/a Body only
PSCFP32/S/44BS Flange Plug Flat ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped n/a n/a Body only
PSCFP38/L/50BS Flange Plug Flat ISO 6164 / Light Series 1 1/2 Steel, oil dipped n/a n/a Body only
PSCFP38/S/51BS Flange Plug Flat ISO 6164 / Heavy Series 1 1/2 Steel, oil dipped n/a n/a Body only
PSCFP38/S/51BSS Flange Plug Flat ISO 6164 / Heavy Series 1 1/2 Stainless Steel n/a n/a Body only
PSCFP51/S/67BS Flange Plug Flat ISO 6164 / Heavy Series 2 Steel, oil dipped n/a n/a Body only
PSCFP56/S/80BS Flange Plug Flat ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped n/a n/a Body only
PSCFP63/L/90BS Flange Plug Flat ISO 6164 / Light Series 3 Steel, oil dipped n/a n/a Body only
PSCFP63/S/90BS Flange Plug Flat ISO 6164 / Heavy Series 3 Steel, oil dipped n/a n/a Body only
PSCFP80/L/114BS Flange Plug Flat ISO 6164 / Light Series 4 Steel, oil dipped n/a n/a Body only
PSCFP80/S/114BS Flange Plug Flat ISO 6164 / Heavy Series 4 Steel, oil dipped n/a n/a Body only
PSF10/L/17.5BS Straight Flange Adapter ISO 6164 / Light Series 3/8 Steel, oil dipped Butt Weld Max. 17,5 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF10/S/17.5BS Straight Flange Adapter ISO 6164 / Heavy Series 3/8 Steel, oil dipped Butt Weld Max. 17,5 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF19/L/27.2BS Straight Flange Adapter ISO 6164 / Light Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF19/S/27.2BS Straight Flange Adapter ISO 6164 / Heavy Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF25/L/34.5BS Straight Flange Adapter ISO 6164 / Light Series 1 Steel, oil dipped Butt Weld Max. 34,5 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF25/S/34.5BS Straight Flange Adapter ISO 6164 / Heavy Series 1 Steel, oil dipped Butt Weld Max. 34,5 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF32/L/43BS Straight Flange Adapter ISO 6164 / Light Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF32/S/43BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF38/L/48.6BS Straight Flange Adapter ISO 6164 / Light Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF38/S/48.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF51/L/61BS Straight Flange Adapter ISO 6164 / Light Series 2 Steel, oil dipped Butt Weld Max. 61 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF51/S/61BS Straight Flange Adapter ISO 6164 / Heavy Series 2 Steel, oil dipped Butt Weld Max. 61 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF51/S/61BSS Straight Flange Adapter ISO 6164 / Heavy Series 2 Stainless Steel Butt Weld Max. 61 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF56/L/76.6BS Straight Flange Adapter ISO 6164 / Light Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF56/S/76.6BS Straight Flange Adapter ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF63/L/89BS Straight Flange Adapter ISO 6164 / Light Series 3 Steel, oil dipped Butt Weld Max. 89 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF63/S/89BS Straight Flange Adapter ISO 6164 / Heavy Series 3 Steel, oil dipped Butt Weld Max. 89 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF70/S/102BS Straight Flange Adapter ISO 6164 / Heavy Series 3 1/2 Steel, oil dipped Butt Weld Max. 102 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF80/L/114BS Straight Flange Adapter ISO 6164 / Light Series 4 Steel, oil dipped Butt Weld Max. 114 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSF80/S/114BS Straight Flange Adapter ISO 6164 / Heavy Series 4 Steel, oil dipped Butt Weld Max. 114 Adapter including Flange Clamp, Metric Bolts and O-Ring
PSFA10/L/17.5BS Straight Flange Adapter ISO 6164 / Light Series 3/8 Steel, oil dipped Butt Weld Max. 17,5 Adapter Body only
PSFA10/S/17.5BS Straight Flange Adapter ISO 6164 / Heavy Series 3/8 Steel, oil dipped Butt Weld Max. 17,5 Adapter Body only
PSFA13/L/21.6BS Straight Flange Adapter ISO 6164 / Light Series 1/2 Steel, oil dipped Butt Weld Max. 21,6 Adapter Body only
PSFA13/S/21.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1/2 Steel, oil dipped Butt Weld Max. 21,6 Adapter Body only
PSFA19/L/27.2BS Straight Flange Adapter ISO 6164 / Light Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Adapter Body only
PSFA19/S/27.2BS Straight Flange Adapter ISO 6164 / Heavy Series 3/4 Steel, oil dipped Butt Weld Max. 27,2 Adapter Body only
PSFA25/L/34.5BS Straight Flange Adapter ISO 6164 / Light Series 1 Steel, oil dipped Butt Weld Max. 34,5 Adapter Body only
PSFA25/S/34.5BS Straight Flange Adapter ISO 6164 / Heavy Series 1 Steel, oil dipped Butt Weld Max. 34,5 Adapter Body only
PSFA32/L/43BS Straight Flange Adapter ISO 6164 / Light Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Adapter Body only
PSFA32/S/43BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped Butt Weld Max. 43 Adapter Body only
PSFA38/L/48.6BS Straight Flange Adapter ISO 6164 / Light Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Adapter Body only
PSFA38/S/48.6BS Straight Flange Adapter ISO 6164 / Heavy Series 1 1/2 Steel, oil dipped Butt Weld Max. 48,6 Adapter Body only
PSFA51/L/61BS Straight Flange Adapter ISO 6164 / Light Series 2 Steel, oil dipped Butt Weld Max. 61 Adapter Body only
PSFA51/S/61BS Straight Flange Adapter ISO 6164 / Heavy Series 2 Steel, oil dipped Butt Weld Max. 61 Adapter Body only
PSFA56/L/76.6BS Straight Flange Adapter ISO 6164 / Light Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Adapter Body only
PSFA56/S/76.6BS Straight Flange Adapter ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped Butt Weld Max. 76,6 Adapter Body only
PSFA63/L/89BS Straight Flange Adapter ISO 6164 / Light Series 3 Steel, oil dipped Butt Weld Max. 89 Adapter Body only
PSFA63/S/89BS Straight Flange Adapter ISO 6164 / Heavy Series 3 Steel, oil dipped Butt Weld Max. 89 Adapter Body only
PSFA70/S/102BS Straight Flange Adapter ISO 6164 / Heavy Series 3 1/2 Steel, oil dipped Butt Weld Max. 102 Adapter Body only
PSFA80/L/114BS Straight Flange Adapter ISO 6164 / Light Series 4 Steel, oil dipped Butt Weld Max. 114 Adapter Body only
PSFA80/S/114BS Straight Flange Adapter ISO 6164 / Heavy Series 4 Steel, oil dipped Butt Weld Max. 114 Adapter Body only
PSFC/L/10CF Flange Clamp ISO 6164 / Light Series 3/8 Steel, galvanized n/a n/a Flange Only
PSFC/L/13CF Flange Clamp ISO 6164 / Light Series 1/2 Steel, galvanized n/a n/a Flange Only
PSFC/L/25CF Flange Clamp ISO 6164 / Light Series 1 Steel, galvanized n/a n/a Flange Only
PSFC/L/38CF Flange Clamp ISO 6164 / Light Series 1 1/2 Steel, galvanized n/a n/a Flange Only
PSFC/L/63CF Flange Clamp ISO 6164 / Light Series 3 Steel, galvanized n/a n/a Flange Only
PSFC/L/80CF Flange Clamp ISO 6164 / Light Series 4 Steel, galvanized n/a n/a Flange Only
PSFC/S/10CF Flange Clamp ISO 6164 / Heavy Series 3/8 Steel, galvanized n/a n/a Flange Only
PSFC/S/13CF Flange Clamp ISO 6164 / Heavy Series 1/2 Steel, galvanized n/a n/a Flange Only
PSFC/S/25CF Flange Clamp ISO 6164 / Heavy Series 1 Steel, galvanized n/a n/a Flange Only
PSFC/S/32CF Flange Clamp ISO 6164 / Heavy Series 1 1/4 Steel, galvanized n/a n/a Flange Only
PSFC/S/38CF Flange Clamp ISO 6164 / Heavy Series 1 1/2 Steel, galvanized n/a n/a Flange Only
PSFC/S/51CF Flange Clamp ISO 6164 / Heavy Series 2 Steel, galvanized n/a n/a Flange Only
PSFC/S/56CF Flange Clamp ISO 6164 / Heavy Series 2 1/2 Steel, galvanized n/a n/a Flange Only
PSFC/S/63CF Flange Clamp ISO 6164 / Heavy Series 3 Steel, galvanized n/a n/a Flange Only
PSFC/S/80CF Flange Clamp ISO 6164 / Heavy Series 4 Steel, galvanized n/a n/a Flange Only
PSFP10/L/18BS Flange Plug ISO 6164 / Light Series 3/8 Steel, oil dipped n/a n/a Body only
PSFP10/S/18BS Flange Plug ISO 6164 / Heavy Series 3/8 Steel, oil dipped n/a n/a Body only
PSFP13/L/24BS Flange Plug ISO 6164 / Light Series 1/2 Steel, oil dipped n/a n/a Body only
PSFP13/S/24BS Flange Plug ISO 6164 / Heavy Series 1/2 Steel, oil dipped n/a n/a Body only
PSFP19/L/31.5BS Flange Plug ISO 6164 / Light Series 3/4 Steel, oil dipped n/a n/a Body only
PSFP19/S/32BS Flange Plug ISO 6164 / Heavy Series 3/4 Steel, oil dipped n/a n/a Body only
PSFP25/L/38BS Flange Plug ISO 6164 / Light Series 1 Steel, oil dipped n/a n/a Body only
PSFP25/S/38BS Flange Plug ISO 6164 / Heavy Series 1 Steel, oil dipped n/a n/a Body only
PSFP32/L/43BS Flange Plug ISO 6164 / Light Series 1 1/4 Steel, oil dipped n/a n/a Body only
PSFP32/S/44BS Flange Plug ISO 6164 / Heavy Series 1 1/4 Steel, oil dipped n/a n/a Body only
PSFP38/L/50BS Flange Plug ISO 6164 / Light Series 1 1/2 Steel, oil dipped n/a n/a Body only
PSFP38/S/51BS Flange Plug ISO 6164 / Heavy Series 1 1/2 Steel, oil dipped n/a n/a Body only
PSFP38/S/51BSS Flange Plug ISO 6164 / Heavy Series 1 1/2 Stainless Steel n/a n/a Body only
PSFP51/L/62BS Flange Plug ISO 6164 / Light Series 2 Steel, oil dipped n/a n/a Body only
PSFP51/S/67BS Flange Plug ISO 6164 / Heavy Series 2 Steel, oil dipped n/a n/a Body only
PSFP56/L/76BS Flange Plug ISO 6164 / Light Series 2 1/2 Steel, oil dipped n/a n/a Body only
PSFP56/S/80BS Flange Plug ISO 6164 / Heavy Series 2 1/2 Steel, oil dipped n/a n/a Body only
PSFP63/L/90BS Flange Plug ISO 6164 / Light Series 3 Steel, oil dipped n/a n/a Body only
PSFP63/S/90BS Flange Plug ISO 6164 / Heavy Series 3 Steel, oil dipped n/a n/a Body only
PSFP70/S/102BS Flange Plug ISO 6164 / Heavy Series 3 1/2 Steel, oil dipped n/a n/a Body only
PSFP80/L/114BS Flange Plug ISO 6164 / Light Series 4 Steel, oil dipped n/a n/a Body only
PSFP80/S/114BS Flange Plug ISO 6164 / Heavy Series 4 Steel, oil dipped n/a n/a Body only

687PDC
687614