ISO 6162-1/2 SAE Full Flanges for Threaded and Cutting Ring Connections | #PAFG401/90M12SCF


LOADING IMAGES
PAFG401/90M12SCF

ISO 6162-1/2 SAE Full Flanges for Threaded and Cutting Ring Connections | #PAFG401/90M12SCF

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.


Technical Specifications

  • Port Type: SAE 6000 / ISO 6162-2
  • Flange Size: 1/2
  • Bolt Size: Standard
  • Connection Type: ISO 8434-1 / 12S
  • Assembly Includes: Flange Only
  • Flange Type: 90° Elbow Full Flange
  • Material: Steel, galvanized
Safety Warning

Item Information

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614