ISO 6162-1/2 SAE Full Flanges for Threaded and Cutting Ring Connections | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Bolt Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6162-1/2 SAE Full Flanges for Threaded and Cutting Ring Connections

ISO 6162-1/2 SAE Full Flanges for Threaded and Cutting Ring Connections

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Bolt Size Assembly Includes
PAFG080/90M12SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange Only
PAFG080/90M12SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PAFG080/90M15LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 15L Standard Flange Only
PAFG080/90M15LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 15L Standard Flange including Metric Bolts and O-Ring
PAFG080/90M16SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PAFG080/90M16SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PAFG100/90M16SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PAFG100/90M16SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PAFG100/90M20SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PAFG100/90M20SCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG100/90M20SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PAFG100/90M22LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange Only
PAFG100/90M22LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange including Metric Bolts and O-Ring
PAFG102/90M20SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PAFG102/90M20SCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG102/90M20SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PAFG102/90M25SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PAFG102/90M25SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PAFG102/90M28LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange Only
PAFG102/90M28LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PAFG104/90M25SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PAFG104/90M25SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PAFG104/90M28LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 28L Standard Flange Only
PAFG104/90M30SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange Only
PAFG104/90M30SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange including Metric Bolts and O-Ring
PAFG104/90M30SOMDSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 30S Standard Flange including Metric Bolts and O-Ring
PAFG104/90M35LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 35L Standard Flange Only
PAFG104/90M35LCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG104/90M35LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PAFG104/90M35LOMDSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PAFG104/90M35LSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 35L Standard Flange Only
PAFG106/90M35LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange Only
PAFG106/90M35LCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG106/90M35LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PAFG106/90M38SCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange Only
PAFG106/90M38SCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG106/90M38SOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PAFG106/90M42LCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange Only
PAFG106/90M42LCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG106/90M42LOMDCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PAFG106/90M42LSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 42L Standard Flange Only
PAFG401/90M12SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange Only
PAFG401/90M12SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PAFG401/90M14SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 14S Standard Flange including Metric Bolts and O-Ring
PAFG401/90M16S-SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange Only
PAFG401/90M16SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PAFG401/90M16SCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG401/90M16SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PAFG401/90M16SOMDSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PAFG402/90M16SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PAFG402/90M16SCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG402/90M16SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PAFG402/90M20SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PAFG402/90M20SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PAFG402/90M20SOMDSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PAFG402/90M22LCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange Only
PAFG402/90M22LOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange including Metric Bolts and O-Ring
PAFG403/90M20SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PAFG403/90M20SCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG403/90M20SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PAFG403/90M25SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PAFG403/90M25SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PAFG403/90M28LCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange Only
PAFG403/90M28LOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PAFG403/90M28LOMDSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PAFG404/90M25SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange Only
PAFG404/90M25SCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG404/90M25SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange including Metric Bolts and O-Ring
PAFG404/90M25SOMDSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel ISO 8434-1 / 25S for M14 bolts Flange including Metric Bolts and O-Ring
PAFG404/90M30S-SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel ISO 8434-1 / 30S for M14 bolts Flange Only
PAFG404/90M30SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S for M14 bolts Flange Only
PAFG404/90M30SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S for M14 bolts Flange including Metric Bolts and O-Ring
PAFG404/90M35LCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 35L for M14 bolts Flange Only
PAFG404/90M35LOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 35L for M14 bolts Flange including Metric Bolts and O-Ring
PAFG405/90M35LCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange Only
PAFG405/90M35LOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PAFG405/90M38SCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange Only
PAFG405/90M38SCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PAFG405/90M38SOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PAFG405/90M38SOMDSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PAFG405/90M42LCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange Only
PAFG405/90M42LOMDCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PAFSF080G38CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 3/8 Standard Flange including Metric Bolts and O-Ring
PAFSF080GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PAFSF100G12CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 1/2 Standard Flange Only
PAFSF100GCF Straight Flat Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange Only
PAFSF100GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PAFSF102G34CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 3/4 Standard Flange Only
PAFSF102G34CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PAFSF102GCF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange Only
PAFSF102GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PAFSF102GSS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange Only
PAFSF104G1CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 Standard Flange Only
PAFSF104G1CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PAFSF104G1SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 Standard Flange Only
PAFSF104G1SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 Standard Flange including Metric Bolts and O-Ring
PAFSF104GCF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PAFSF104GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PAFSF104GSS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange Only
PAFSF106G114CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/4 Standard Flange Only
PAFSF106G114CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PAFSF106G114SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/4 Standard Flange Only
PAFSF106GCF Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PAFSF106GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PAFSF106GSS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/2 Standard Flange Only
PAFSF108G112CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/2 Standard Flange Only
PAFSF108G112CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PAFSF108G112SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1 1/2 Standard Flange Only
PAFSF108G112SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PAFSF108GCF Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange Only
PAFSF108GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PAFSF108GSS Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 2 Standard Flange Only
PAFSF110G112CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 1 1/2 Standard Flange Only
PAFSF110G2CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 Standard Flange Only
PAFSF110G2CFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PAFSF110G3/4CF Straight Flat Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 3/4 Standard Flange Only
PAFSF112GCFM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized G 3 Standard Flange including Metric Bolts and O-Ring
PAFSF402G12CFM Straight Flat Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PAFSF402GCF Straight Flat Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange Only
PAFSF402GCFM Straight Flat Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PAFSF402GSS Straight Flat Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange Only
PAFSF403GCFM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PAFSF404GCF Straight Flat Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange Only
PAFSF404GCFM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange including Metric Bolts and O-Ring
PCFF310G2CFM Straight Full Counterflange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 Standard Flange Only
PCFF310G2SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2.5 Stainless Steel G 2 Standard Flange Only
PCFF310GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 1/2 Standard Flange Only
PCFF310GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2.5 Stainless Steel G 2 1/2 Standard Flange Only
PCFF312GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 3 Steel, galvanized G 3 Standard Flange Only
PCFF312GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3 Stainless Steel G 3 Standard Flange Only
PCFF312NSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3 Steel, oil dipped 3 NPT Standard Flange Only
PCFF316GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 4 Steel, galvanized G 4 Standard Flange Only
PCFF316GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 4 Stainless Steel G 4 Standard Flange Only
PCFF32G38SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 3/8 Standard Flange Only
PCFF32GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange Only
PCFF32GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 1/2 Standard Flange Only
PCFF32NSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped 1/2 NPT Standard Flange Only
PCFF32NSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1/2 Stainless Steel 1/2 NPT Standard Flange Only
PCFF33G12SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 1/2 Standard Flange Only
PCFF33GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange Only
PCFF33GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Flange Only
PCFF33NSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped 3/4 NPT Standard Flange Only
PCFF33NSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 3/4 Stainless Steel 3/4 NPT Standard Flange Only
PCFF34G34CFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 3/4 Standard Flange Only
PCFF34GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange Only
PCFF34GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange Only
PCFF35G1CFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 Standard Flange Only
PCFF35G1SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 Standard Flange Only
PCFF35GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PCFF35GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange Only
PCFF36G114CFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/4 Standard Flange Only
PCFF36G114SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/4 Standard Flange Only
PCFF36GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PCFF36GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/2 Standard Flange Only
PCFF36NSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange Only
PCFF36NSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 1.5 Stainless Steel 1 1/2 NPT Standard Flange Only
PCFF38G112CFM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/2 Standard Flange Only
PCFF38G112SSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1 1/2 Standard Flange Only
PCFF38GCFM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange Only
PCFF38GSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Stainless Steel G 2 Standard Flange Only
PCFF38NSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Steel, oil dipped 2 NPT Standard Flange Only
PCFF38NSSM Straight Full Counterflange SAE 3000 / ISO 6162-1 2 Stainless Steel 2 NPT Standard Flange Only
PCFF62G38CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 3/8 Standard Flange Only
PCFF62GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/2 Standard Flange Only
PCFF62GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 1/2 Standard Flange Only
PCFF62NSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1/2 Stainless Steel 1/2 NPT Standard Flange Only
PCFF63G12CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 1/2 Standard Flange Only
PCFF63G12SSM Straight Full Counterflange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 1/2 Standard Flange Only
PCFF63GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange Only
PCFF63GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange Only
PCFF63NSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 3/4 Stainless Steel 3/4 NPT Standard Flange Only
PCFF64G34CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 3/4 Standard Flange Only
PCFF64GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange Only
PCFF64GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1 Standard Flange Only
PCFF64NSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1 Steel, oil dipped 1 NPT Standard Flange Only
PCFF64NSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 NPT Standard Flange Only
PCFF65/12GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PCFF65G1CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 for M14 bolts Flange Only
PCFF65GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange Only
PCFF65GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 1/4 for M14 bolts Flange Only
PCFF65NSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.25 Steel, oil dipped 1 1/4 NPT for M14 bolts Flange Only
PCFF66G114CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/4 Standard Flange Only
PCFF66GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PCFF66GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.5 Stainless Steel G 1 1/2 Standard Flange Only
PCFF66NSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange Only
PCFF66NSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 1.5 Stainless Steel 1 1/2 NPT Standard Flange Only
PCFF68G112CFM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 1 1/2 Standard Flange Only
PCFF68G112SSM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Stainless Steel G 1 1/2 Standard Flange Only
PCFF68GCFM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 2 Standard Flange Only
PCFF68GSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Stainless Steel G 2 Standard Flange Only
PCFF68NSM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Steel, oil dipped 2 NPT Standard Flange Only
PCFF68NSSM Straight Full Counterflange SAE 6000 / ISO 6162-2 2 Stainless Steel 2 NPT Standard Flange Only
PEFF310GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF310NS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, oil dipped 2 1/2 NPT Standard Flange Only
PEFF32GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange Only
PEFF32GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF32GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 1/2 Standard Flange Only
PEFF33GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange Only
PEFF33GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PEFF33GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Flange Only
PEFF33NSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped 3/4 NPT Standard Flange including Metric Bolts and O-Ring
PEFF34GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange Only
PEFF34GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PEFF34GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange Only
PEFF34GSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange including Metric Bolts and O-Ring
PEFF34NSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped 1 NPT Standard Flange including Metric Bolts and O-Ring
PEFF35GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PEFF35GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PEFF35GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange Only
PEFF35GSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PEFF35NS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, oil dipped 1 1/4 NPT Standard Flange Only
PEFF36GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PEFF36GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF36GSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF36NS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange Only
PEFF36NSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PEFF38GCF 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange Only
PEFF38GCFM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PEFF38GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 2 Standard Flange Only
PEFF38GSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 2 Standard Flange including Metric Bolts and O-Ring
PEFF38NS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped 2 NPT Standard Flange Only
PEFF62GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/2 Standard Flange Only
PEFF62GCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF62GSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 1/2 Standard Flange Only
PEFF62GSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF63GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange Only
PEFF63GCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PEFF63GSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange Only
PEFF63GSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange including Metric Bolts and O-Ring
PEFF64GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange Only
PEFF64GCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PEFF64GSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1 Standard Flange Only
PEFF64GSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1 Standard Flange including Metric Bolts and O-Ring
PEFF64NSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 NPT Standard Flange Only
PEFF65/12GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PEFF65G1SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 for M14 bolts Flange Only
PEFF65GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange Only
PEFF65GCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange including Metric Bolts and O-Ring
PEFF65GSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 1/4 for M14 bolts Flange Only
PEFF65GSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 1/4 for M14 bolts Flange including Metric Bolts and O-Ring
PEFF65NS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, oil dipped 1 1/4 NPT for M14 bolts Flange Only
PEFF65NSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel 1 1/4 NPT for M14 bolts Flange Only
PEFF66GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PEFF66GCFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF66GSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PEFF66NSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PEFF68GCF 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 2 Standard Flange Only
PEFF68GSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 2 Standard Flange Only
PFF310G112CF Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 1 1/2 Standard Flange Only
PFF310G2CF Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 Standard Flange Only
PFF310G2CFM Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PFF310G2SSM Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Stainless Steel G 2 Standard Flange including Metric Bolts and O-Ring
PFF310GCF Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 1/2 Standard Flange Only
PFF310GCFM Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, galvanized G 2 1/2 Standard Flange including Metric Bolts and O-Ring
PFF310GSS Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Stainless Steel G 2 1/2 Standard Flange Only
PFF310GSSM Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Stainless Steel G 2 1/2 Standard Flange including Metric Bolts and O-Ring
PFF310NS Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, oil dipped 2 1/2 NPT Standard Flange Only
PFF310NSM Straight Full Flange SAE 3000 / ISO 6162-1 2.5 Steel, oil dipped 2 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF312GCF Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized G 3 Standard Flange Only
PFF312GCFM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized G 3 Standard Flange including Metric Bolts and O-Ring
PFF312GSS Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel G 3 Standard Flange Only
PFF312GSSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel G 3 Standard Flange including Metric Bolts and O-Ring
PFF312NS Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped 3 NPT Standard Flange Only
PFF312NSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped 3 NPT Standard Flange including Metric Bolts and O-Ring
PFF316GSS Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel G 4 Standard Flange Only
PFF316NSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped 4 NPT Standard Flange including Metric Bolts and O-Ring
PFF316NSS Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel 4 NPT Standard Flange Only
PFF32/12S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 12S Standard Flange Only
PFF32/12SCF Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange Only
PFF32/12SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PFF32/12SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PFF32/15LCF Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 15L Standard Flange Only
PFF32/15LCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 15L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF32/15LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 15L Standard Flange including Metric Bolts and O-Ring
PFF32/15LOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 15L Standard Flange including Metric Bolts and O-Ring
PFF32/16S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange Only
PFF32/16SCF Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PFF32/16SCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF32/16SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF32/16SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF320NS Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped 5 NPT Standard Flange Only
PFF320NSM Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped 5 NPT Standard Flange including Metric Bolts and O-Ring
PFF32G38CF Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 3/8 Standard Flange Only
PFF32G38CFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 3/8 Standard Flange including Metric Bolts and O-Ring
PFF32G38SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 3/8 Standard Flange Only
PFF32G38SSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 3/8 Standard Flange including Metric Bolts and O-Ring
PFF32GCF Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange Only
PFF32GCFM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF32GSS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 1/2 Standard Flange Only
PFF32GSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF32N38S Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped 3/8 NPT Standard Flange Only
PFF32N38SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel 3/8 NPT Standard Flange Only
PFF32N38SSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel 3/8 NPT Standard Flange including Metric Bolts and O-Ring
PFF32NS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped 1/2 NPT Standard Flange Only
PFF32NSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF32NSS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel 1/2 NPT Standard Flange Only
PFF33/16S-SS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 16S Standard Flange Only
PFF33/16SCF Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PFF33/16SCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF33/16SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF33/16SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF33/20S-SS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 20S Standard Flange Only
PFF33/20SCF Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PFF33/20SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF33/20SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF33/22LCF Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange Only
PFF33/22LCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF33/22LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange including Metric Bolts and O-Ring
PFF33G12CF Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 1/2 Standard Flange Only
PFF33G12CFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF33GCF Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange Only
PFF33GCFM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF33GSS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Flange Only
PFF33GSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF33NS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped 3/4 NPT Standard Flange Only
PFF33NSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped 3/4 NPT Standard Flange including Metric Bolts and O-Ring
PFF33NSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel 3/4 NPT Standard Flange including Metric Bolts and O-Ring
PFF34/20SCF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PFF34/20SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF34/20SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF34/25S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 25S Standard Flange Only
PFF34/25SCF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PFF34/25SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF34/25SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF34/28LCF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange Only
PFF34/28LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PFF34/28LOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PFF34G12CF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1/2 Standard Flange Only
PFF34G34CF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 3/4 Standard Flange Only
PFF34G34CFM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF34G34SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF34GCF Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange Only
PFF34GCFM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PFF34GSS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange Only
PFF34GSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel G 1 Standard Flange including Metric Bolts and O-Ring
PFF34NS Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped 1 NPT Standard Flange Only
PFF34NSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped 1 NPT Standard Flange including Metric Bolts and O-Ring
PFF34NSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel 1 NPT Standard Flange including Metric Bolts and O-Ring
PFF35/25S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 25S Standard Flange Only
PFF35/25SCF Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PFF35/25SCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF35/25SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF35/25SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF35/30S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 30S Standard Flange Only
PFF35/30SCF Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange Only
PFF35/30SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange including Metric Bolts and O-Ring
PFF35/30SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 30S Standard Flange including Metric Bolts and O-Ring
PFF35/35LCF Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 35L Standard Flange Only
PFF35/35LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PFF35/35LOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PFF35G1CF Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 Standard Flange Only
PFF35G1CFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PFF35G1SS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 Standard Flange Only
PFF35GCF Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PFF35GCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF35GSS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange Only
PFF35GSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF35NS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, oil dipped 1 1/4 NPT Standard Flange Only
PFF35NSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Steel, oil dipped 1 1/4 NPT Standard Flange including Metric Bolts and O-Ring
PFF35NSS Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel 1 1/4 NPT Standard Flange Only
PFF35NSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.25 Stainless Steel 1 1/4 NPT Standard Flange including Metric Bolts and O-Ring
PFF36/35LCF Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange Only
PFF36/35LCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF36/35LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PFF36/35LSS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 35L Standard Flange Only
PFF36/38S-SS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 38S Standard Flange Only
PFF36/38SCF Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange Only
PFF36/38SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF36/38SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF36/42LCF Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange Only
PFF36/42LCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF36/42LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF36/42LOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF36/42LSS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel ISO 8434-1 / 42L Standard Flange Only
PFF36G114CF Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/4 Standard Flange Only
PFF36G114CFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF36G114SSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF36G1CFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PFF36GCF Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PFF36GCFM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF36GSS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/2 Standard Flange Only
PFF36GSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF36NS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange Only
PFF36NSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF36NSS Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel 1 1/2 NPT Standard Flange Only
PFF36NSSM Straight Full Flange SAE 3000 / ISO 6162-1 1.5 Stainless Steel 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF38/38S-SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel ISO 8434-1 / 38S Standard Flange Only
PFF38/38SCF Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 38S Standard Flange Only
PFF38/38SCFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF38/38SOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF38/38SOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF38/42L-SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel ISO 8434-1 / 42L Standard Flange Only
PFF38/42LCF Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 42L Standard Flange Only
PFF38/42LCFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF38/42LOMDCFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF38/42LOMDSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF38G112CF Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/2 Standard Flange Only
PFF38G112CFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF38G112SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1 1/2 Standard Flange Only
PFF38G112SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF38G114CFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF38GCF Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange Only
PFF38GCFM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PFF38GSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 2 Standard Flange including Metric Bolts and O-Ring
PFF38N38SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel 3/8 NPT Standard Flange Only
PFF38N38SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel 3/8 NPT Standard Flange including Metric Bolts and O-Ring
PFF38NS Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped 2 NPT Standard Flange Only
PFF38NSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped 2 NPT Standard Flange including Metric Bolts and O-Ring
PFF38NSS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel 2 NPT Standard Flange Only
PFF38NSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel 2 NPT Standard Flange including Metric Bolts and O-Ring
PFF610GSS Straight Full Flange SAE 6000 / ISO 6162-2 2.5 Stainless Steel G 2 1/2 Standard Flange Only
PFF612GSS Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel G 3 Standard Flange Only
PFF62/12SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PFF62/12SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 12S Standard Flange including Metric Bolts and O-Ring
PFF62/14SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 14S Standard Flange including Metric Bolts and O-Ring
PFF62/16S-SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange Only
PFF62/16SCF Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PFF62/16SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF62/16SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF62G38CF Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 3/8 Standard Flange Only
PFF62G38SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 3/8 Standard Flange Only
PFF62G38SSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 3/8 Standard Flange including Metric Bolts and O-Ring
PFF62GCF Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/2 Standard Flange Only
PFF62GCFM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF62GSS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 1/2 Standard Flange Only
PFF62GSSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF62N38SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped 3/8 NPT Standard Flange including Metric Bolts and O-Ring
PFF62N38SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel 3/8 NPT Standard Flange Only
PFF62NS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped 1/2 NPT Standard Flange Only
PFF63/16S-SS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 16S Standard Flange Only
PFF63/16SCF Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange Only
PFF63/16SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 16S Standard Flange including Metric Bolts and O-Ring
PFF63/20S-SS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Flange Only
PFF63/20SCF Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PFF63/20SCFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF63/20SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF63/20SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF63/22LCF Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange Only
PFF63/22LOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized ISO 8434-1 / 22L Standard Flange including Metric Bolts and O-Ring
PFF63G12CF Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 1/2 Standard Flange Only
PFF63G12CFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF63GCF Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange Only
PFF63GCFM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF63GSS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange Only
PFF63GSSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF63NS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped 3/4 NPT Standard Flange Only
PFF63NSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped 3/4 NPT Standard Flange including Metric Bolts and O-Ring
PFF63NSS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel 3/4 NPT Standard Flange Only
PFF64/20S-SS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 20S Standard Flange Only
PFF64/20SCF Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange Only
PFF64/20SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 20S Standard Flange including Metric Bolts and O-Ring
PFF64/25S-SS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Flange Only
PFF64/25SCF Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange Only
PFF64/25SCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF64/25SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF64/25SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Flange including Metric Bolts and O-Ring
PFF64/28LCF Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange Only
PFF64/28LCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF64/28LOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PFF64/28LOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 28L Standard Flange including Metric Bolts and O-Ring
PFF64G34CF Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 3/4 Standard Flange Only
PFF64G34CFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF64G34SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 3/4 Standard Flange including Metric Bolts and O-Ring
PFF64GCF Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange Only
PFF64GCFM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 Standard Flange including Metric Bolts and O-Ring
PFF64GSS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1 Standard Flange Only
PFF64GSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1 Standard Flange including Metric Bolts and O-Ring
PFF64NS Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped 1 NPT Standard Flange Only
PFF64NSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped 1 NPT Standard Flange including Metric Bolts and O-Ring
PFF64NSS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 NPT Standard Flange Only
PFF64NSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 NPT Standard Flange including Metric Bolts and O-Ring
PFF65/12/30SCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange Only
PFF65/12/30SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S Standard Flange including Metric Bolts and O-Ring
PFF65/12GCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 Standard Flange Only
PFF65/12GCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF65/25S-SS Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel ISO 8434-1 / 25S for M14 bolts Flange Only
PFF65/25SCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange Only
PFF65/25SCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF65/25SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 25S for M14 bolts Flange including Metric Bolts and O-Ring
PFF65/30SCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S for M14 bolts Flange Only
PFF65/30SCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S for M14 bolts Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF65/30SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 30S for M14 bolts Flange including Metric Bolts and O-Ring
PFF65/30SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel ISO 8434-1 / 30S for M14 bolts Flange including Metric Bolts and O-Ring
PFF65/35LCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 35L for M14 bolts Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF65/35LOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 35L for M14 bolts Flange including Metric Bolts and O-Ring
PFF65/38SCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 38S for M14 bolts Flange Only
PFF65/38SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized ISO 8434-1 / 38S for M14 bolts Flange including Metric Bolts and O-Ring
PFF65G1CF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 for M14 bolts Flange Only
PFF65G1CFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 for M14 bolts Flange including Metric Bolts and O-Ring
PFF65G1SSM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 for M14 bolts Flange including Metric Bolts and O-Ring
PFF65GCF Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange Only
PFF65GCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, galvanized G 1 1/4 for M14 bolts Flange including Metric Bolts and O-Ring
PFF65GSS Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 1/4 for M14 bolts Flange Only
PFF65GSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel G 1 1/4 for M14 bolts Flange including Metric Bolts and O-Ring
PFF65NS Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Steel, oil dipped 1 1/4 NPT for M14 bolts Flange Only
PFF65NSS Straight Full Flange SAE 6000 / ISO 6162-2 1.25 Stainless Steel 1 1/4 NPT for M14 bolts Flange Only
PFF66/35LOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 35L Standard Flange including Metric Bolts and O-Ring
PFF66/38S-SS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel ISO 8434-1 / 38S Standard Flange Only
PFF66/38SCF Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange Only
PFF66/38SCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
PFF66/38SOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF66/38SOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel ISO 8434-1 / 38S Standard Flange including Metric Bolts and O-Ring
PFF66/42L-SS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel ISO 8434-1 / 42L Standard Flange Only
PFF66/42LCF Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange Only
PFF66/42LOMDCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF66/42LOMDSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel ISO 8434-1 / 42L Standard Flange including Metric Bolts and O-Ring
PFF66G114CF Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/4 Standard Flange Only
PFF66G114CFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PFF66G114SS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel G 1 1/4 Standard Flange Only
PFF66GCF Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/2 Standard Flange Only
PFF66GCFM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF66GSS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel G 1 1/2 Standard Flange Only
PFF66GSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF66NS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange Only
PFF66NSM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Steel, oil dipped 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF66NSS Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel 1 1/2 NPT Standard Flange Only
PFF66NSSM Straight Full Flange SAE 6000 / ISO 6162-2 1.5 Stainless Steel 1 1/2 NPT Standard Flange including Metric Bolts and O-Ring
PFF68G112CF Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 1 1/2 Standard Flange Only
PFF68G112CFM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF68G112SSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 1 1/2 Standard Flange including Metric Bolts and O-Ring
PFF68G12SSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 1/2 Standard Flange including Metric Bolts and O-Ring
PFF68GCF Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 2 Standard Flange Only
PFF68GCFM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 2 Standard Flange including Metric Bolts and O-Ring
PFF68GSS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 2 Standard Flange Only
PFF68GSSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 2 Standard Flange including Metric Bolts and O-Ring
PFF68N112SS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel 1 1/2 NPT Standard Flange Only
PFF68N1SS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel 1 NPT Standard Flange Only
PFF68NS Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped 2 NPT Standard Flange Only
PFF68NSS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel 2 NPT Standard Flange Only
PAFG100/90GSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Flange Only
PAFG403/90G114CFM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1 1/4 Standard Flange including Metric Bolts and O-Ring
PAFG403L-ASS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 3/16-12 UN Standard Flange Only
PAFG403L-BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel 1 7/16-12 UN Standard Flange Only
PCFF62G38SSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel G 3/8 Standard Flange with metric threads
PCFF64G34SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 3/4 Standard Flange with metric threads
PEFF33NSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel 3/4 NPT Standard Flange Only
PEFF34NSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel 1 NPT Standard Flange Only
PEFF35NSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel 1 1/4 NPT Standard Flange Only
PEFF36NSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel 1 1/2 NPT Standard Flange Only
PFF314GSS Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel G 3 1/2 Standard Flange Only
PFF314GSSM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel G 3 1/2 Standard Flange including Metric Bolts and O-Ring

687PDC
687614