ISO 6162-1/2 SAE Butt and Socket Weld Adapters | #ES33/20.5SM


LOADING IMAGES
ES33/20.5SM

ISO 6162-1/2 SAE Butt and Socket Weld Adapters | #ES33/20.5SM

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.


Technical Specifications

  • Connection Type: Socket Weld
  • Port Type: SAE 3000 / ISO 6162-1
  • Tube Size: Max. 20
  • Assembly Includes: Splitflanges, Metric Bolts and O-Ring
  • Material: Steel, oil dipped
  • Flange Size: 3/4
  • Flange Type: Straight flange adapter
Safety Warning

Item Information

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps possible

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614