ISO 6162-1/2 SAE Butt and Socket Weld Adapters | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Tube Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6162-1/2 SAE Butt and Socket Weld Adapters

ISO 6162-1/2 SAE Butt and Socket Weld Adapters

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps possible

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Tube Size Assembly Includes
AS310/62X7.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld 62x7,5 Body only
AS310/62X7.5SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld 62x7,5 Splitflanges, Metric Bolts and O-Ring
AS310/74X5.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 74x5,5 Body only
AS310/74X5.5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 74x5,5 Splitflanges, Metric Bolts and O-Ring
AS310/74X5.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld 74x5,5 Body only
AS310/75X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 75x5 Body only
AS312/90X10S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 90x10 Body only
AS312/90X10SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 90x10 Splitflanges, Metric Bolts and O-Ring
AS312/90X10SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Stainless steel Butt Weld 90x10 Body only
AS312/90X10SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Stainless steel Butt Weld 90x10 Splitflanges, Metric Bolts and O-Ring
AS312/90X3.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 90x3,5 Body only
AS314/102X7S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 102x7 Body only
AS314/102X7SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 102x7 Splitflanges, Metric Bolts and O-Ring
AS314/102X7SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Stainless steel Butt Weld 102x7 Body only
AS316/115X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 115x4 Body only
AS316/115X8.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 115x8,5 Body only
AS316/115X8.5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 115x8,5 Splitflanges, Metric Bolts and O-Ring
AS316/115X8.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Stainless steel Butt Weld 115x8,5 Body only
AS32/15X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 15x2 Body only
AS32/15X2SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 15x2 Splitflanges, Metric Bolts and O-Ring
AS32/15X2SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 15x2 Body only
AS32/16X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 16x3 Body only
AS32/16X3SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 16x3 Splitflanges, Metric Bolts and O-Ring
AS32/16X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 16x3 Body only
AS32/16X3SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 16x3 Splitflanges, Metric Bolts and O-Ring
AS32/20X2.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 20x2,5 Body only
AS32/21.3X2.6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 21.3x2,6 Body only
AS32/21.3X2.6SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 21.3x2,6 Splitflanges, Metric Bolts and O-Ring
AS32/21.3X2.6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 21.3x2,6 Body only
AS32/21.3X2.6SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 21.3x2,6 Splitflanges, Metric Bolts and O-Ring
AS320/140X10S Straight Flange Adapter SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld 140x10 Body only
AS320/140X10SM Straight Flange Adapter SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld 140x10 Splitflanges, Metric Bolts and O-Ring
AS320/140X10SS Straight Flange Adapter SAE 3000 / ISO 6162-1 5 Stainless steel Butt Weld 140x10 Body only
AS33/18X1.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 18x1,5 Body only
AS33/18X1.5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 18x1,5 Splitflanges, Metric Bolts and O-Ring
AS33/18X1.5SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 18x1,5 Splitflanges, Metric Bolts and O-Ring
AS33/20X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 20x3 Body only
AS33/20X3SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 20x3 Splitflanges, Metric Bolts and O-Ring
AS33/20X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 20x3 Body only
AS33/22X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 22x2 Body only
AS33/22X2SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 22x2 Splitflanges, Metric Bolts and O-Ring
AS33/25X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 25x4 Body only
AS33/25X4SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 25x4 Splitflanges, Metric Bolts and O-Ring
AS33/25X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 25x4 Body only
AS33/25X4SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 25x4 Splitflanges, Metric Bolts and O-Ring
AS33/26.9X2.6S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 26.9x2,6 Body only
AS33/26.9X2.6SM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 26.9x2,6 Splitflanges, Metric Bolts and O-Ring
AS33/26.9X2.6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 26.9x2,6 Body only
AS33/26.9X2.6SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 26.9x2,6 Splitflanges, Metric Bolts and O-Ring
AS34/20X2.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 20x2,5 Body only
AS34/28X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 28x2 Body only
AS34/28X2SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 28x2 Splitflanges, Metric Bolts and O-Ring
AS34/28X2SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 28x2 Body only
AS34/30X4.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 30x4,5 Body only
AS34/30X4.5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 30x4,5 Splitflanges, Metric Bolts and O-Ring
AS34/30X4.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 30x4,5 Body only
AS34/30X4.5SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 30x4,5 Splitflanges, Metric Bolts and O-Ring
AS34/30X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 30x4 Body only
AS34/33.7X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 33,7x4 Body only
AS34/33.7X4SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 33,7x4 Splitflanges, Metric Bolts and O-Ring
AS34/33.7X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 33,7x4 Body only
AS34/33.7X4SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 33,7x4 Splitflanges, Metric Bolts and O-Ring
AS34/33.7X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 33,7x5 Body only
AS35/25X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 25x3 Body only
AS35/25X3SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 25x3 Splitflanges, Metric Bolts and O-Ring
AS35/30X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 30x4 Body only
AS35/30X4SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
AS35/30X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 30x4 Body only
AS35/30X4SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
AS35/35X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 35x2 Body only
AS35/35X2SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 35x2 Splitflanges, Metric Bolts and O-Ring
AS35/35X2SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 35x2 Body only
AS35/38X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 38x4 Body only
AS35/38X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 38x5 Body only
AS35/38X5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
AS35/38X5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 38x5 Body only
AS35/38X5SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
AS35/42.4X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 42,4x5 Body only
AS35/42.4X5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 42,4x5 Splitflanges, Metric Bolts and O-Ring
AS35/42.4X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 42,4x6 Body only
AS35/42.4X6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 42,4x6 Body only
AS35/42.4X6SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 42,4x6 Splitflanges, Metric Bolts and O-Ring
AS35/42X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 42x3 Body only
AS36/38X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 38x4 Body only
AS36/38X4SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 38x4 Splitflanges, Metric Bolts and O-Ring
AS36/38X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 38x4 Body only
AS36/38X4SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 38x4 Splitflanges, Metric Bolts and O-Ring
AS36/42X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 42x3 Body only
AS36/42X3SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 42x3 Splitflanges, Metric Bolts and O-Ring
AS36/42X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 42x3 Body only
AS36/42X3SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 42x3 Splitflanges, Metric Bolts and O-Ring
AS36/48.3X1.6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 48,3x1,6 Body only
AS36/48.3X5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 48,3x5 Splitflanges, Metric Bolts and O-Ring
AS36/48.3X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 48,3x6 Body only
AS36/48.3X6SM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 48,3x6 Splitflanges, Metric Bolts and O-Ring
AS36/48.3X6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 48,3x6 Body only
AS36/48.3X6SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 48,3x6 Splitflanges, Metric Bolts and O-Ring
AS36/50X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 50x3 Body only
AS38/50X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 50x3 Body only
AS38/50X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 50x6 Body only
AS38/50X6SM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 50x6 Splitflanges, Metric Bolts and O-Ring
AS38/50X6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 50x6 Body only
AS38/60.3X2.9S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 60,3x2,9 Body only
AS38/60.3X3.9S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 60,3x3,9 Body only
AS38/62X7.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 62x7,5 Body only
AS38/62X7.5SM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 62x7,5 Splitflanges, Metric Bolts and O-Ring
AS38/62X7.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 62x7,5 Body only
AS38/62X7.5SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 62x7,5 Splitflanges, Metric Bolts and O-Ring
AS38/65X8S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 65x8 Body only
AS38/65X8SM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 65x8 Splitflanges, Metric Bolts and O-Ring
AS38/65X8SSM Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 65x8 Splitflanges, Metric Bolts and O-Ring
AS610/73X14S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld 73x14 Body only
AS610/73X14SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Stainless steel Butt Weld 73x14 Body only
AS610/80X10S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld 80x10 Body only
AS610/80X10SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Stainless steel Butt Weld 80x10 Body only
AS612/88.6X16S Straight Flange Adapter SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld 88,6x16 Body only
AS612/88.6X16SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3 Stainless steel Butt Weld 88,6x16 Body only
AS62/16X3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 16x3 Body only
AS62/16X3SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 16x3 Splitflanges, Metric Bolts and O-Ring
AS62/16X3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 16x3 Body only
AS62/16X3SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 16x3 Splitflanges, Metric Bolts and O-Ring
AS62/20X2.5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 20x2,5 Body only
AS62/21.3X3.2S Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 21,3x3,2 Body only
AS62/21.3X3.2SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 21,3x3,2 Splitflanges, Metric Bolts and O-Ring
AS62/21.3X3.2SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 21,3x3,2 Body only
AS62/21.3X3.2SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 21,3x3,2 Splitflanges, Metric Bolts and O-Ring
AS63/16X3S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 16x3 Body only
AS63/16X3SM Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 16x3 Splitflanges, Metric Bolts and O-Ring
AS63/16X3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld 16x3 Body only
AS63/20X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 20x4 Body only
AS63/20X4SM Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 20x4 Splitflanges, Metric Bolts and O-Ring
AS63/25X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 25x5 Body only
AS63/25X5SM Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 25x5 Splitflanges, Metric Bolts and O-Ring
AS63/25X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld 25x5 Body only
AS63/26.9X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 26,9x4 Body only
AS63/26.9X4SM Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 26,9x4 Splitflanges, Metric Bolts and O-Ring
AS63/26.9X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld 26,9x4 Body only
AS63/26.9X4SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld 26,9x4 Splitflanges, Metric Bolts and O-Ring
AS64/25X3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 25x3 Body only
AS64/25X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 25x5 Body only
AS64/25X5SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 25x5 Splitflanges, Metric Bolts and O-Ring
AS64/25X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 25x5 Body only
AS64/30X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x4 Body only
AS64/30X4SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
AS64/30X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 30x4 Body only
AS64/30X4SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
AS64/30X6S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x6 Body only
AS64/30X6SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x6 Splitflanges, Metric Bolts and O-Ring
AS64/30X6SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 30x6 Body only
AS64/33.7X6.3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 33,7x6,3 Body only
AS64/33.7X6.3SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 33,7x6,3 Splitflanges, Metric Bolts and O-Ring
AS64/33.7X6.3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 33,7x6,3 Body only
AS64/33.7X6.3SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 33,7x6,3 Splitflanges, Metric Bolts and O-Ring
AS65/30/12X4SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 12x4 Splitflanges, Metric Bolts and O-Ring
AS65/30X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 30x4 Body only
AS65/30X4SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
AS65/30X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 30x4 Body only
AS65/30X6S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 30x6 Body only
AS65/30X6SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 30x6 Splitflanges, Metric Bolts and O-Ring
AS65/30X6SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 30x6 Body only
AS65/38X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x5 Body only
AS65/38X5SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
AS65/38X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 38x5 Body only
AS65/38X5SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
AS65/38X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x8 Body only
AS65/38X8SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x8 Splitflanges, Metric Bolts and O-Ring
AS65/38X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 38x8 Body only
AS65/42.4X6.3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 42,4x Body only
AS65/42.4X6.3SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 42,4x6,3 Splitflanges, Metric Bolts and O-Ring
AS65/42.4X6.3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 42,4x6,3 Body only
AS65/42.4X6.3SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 42,4x6,3 Splitflanges, Metric Bolts and O-Ring
AS65/42.4X8.8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 42,4x8,8 Body only
AS66/38X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 38x5 Body only
AS66/38X5SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
AS66/38X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 38x5 Body only
AS66/38X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 38x8 Body only
AS66/38X8SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 38x8 Splitflanges, Metric Bolts and O-Ring
AS66/38X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 38x8 Body only
AS66/48.3X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 48,3x8 Body only
AS66/48.3X8SM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 48,3x8 Splitflanges, Metric Bolts and O-Ring
AS66/48.3X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 48,3x8 Body only
AS66/48.3X8SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 48,3x8 Splitflanges, Metric Bolts and O-Ring
AS68/50X9S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 50x9 Body only
AS68/50X9SM Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 50x9 Splitflanges, Metric Bolts and O-Ring
AS68/50X9SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 50x9 Body only
AS68/50X9SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 50x9 Splitflanges, Metric Bolts and O-Ring
AS68/60.3X10S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 60.3x10 Body only
AS68/60.3X10SM Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 60.3x10 Splitflanges, Metric Bolts and O-Ring
AS68/60.3X10SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 60.3x10 Body only
AS68/60.3X10SSM Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 60.3x10 Splitflanges, Metric Bolts and O-Ring
AS68/65X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 65x8 Body only
AS68/65X8SM Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 65x8 Splitflanges, Metric Bolts and O-Ring
AS68/65X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 65x8 Body only
ASG310/74X5.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Counterflange 74x5,5 Body only
ASG310/74X5.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld Counterflange 74x5,5 Body only
ASG310/75X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Counterflange 75x5 Body only
ASG312/90X10S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Counterflange 90x10 Body only
ASG312/90X10SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Stainless steel Butt Weld Counterflange 90x10 Body only
ASG312/90X3.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Counterflange 90x3,5 Body only
ASG312/90X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Counterflange 90x5 Body only
ASG314/102X7S Straight Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Counterflange 102x7 Body only
ASG314/102X7SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Stainless steel Butt Weld Counterflange 102x7 Body only
ASG316/115X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Counterflange 115x4 Body only
ASG316/115X8.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Counterflange 115x8,5 Body only
ASG316/115X8.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 4 Stainless steel Butt Weld Counterflange 115x8,5 Body only
ASG32/16X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Counterflange 16x3 Body only
ASG32/16X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld Counterflange 16x3 Body only
ASG32/21.3X2.6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Counterflange 21.3x2,6 Body only
ASG32/21.3X2.6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld Counterflange 21.3x2,6 Body only
ASG320/140X10S Straight Flange Adapter SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld Counterflange 140x10 Body only
ASG33/20X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange 20x3 Body only
ASG33/20X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld Counterflange 20x3 Body only
ASG33/22X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange 22x2 Body only
ASG33/25X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange 25x4 Body only
ASG33/25X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld Counterflange 25x4 Body only
ASG33/26.9X2.6S Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange 26,9x2,6 Body only
ASG33/26.9X2.6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld Counterflange 26,9x2,6 Body only
ASG34/28X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Counterflange 28x2 Body only
ASG34/28X2SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld Counterflange 28x2 Body only
ASG34/30X4.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Counterflange 30x4,5 Body only
ASG34/30X4.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld Counterflange 30x4,5 Body only
ASG34/30X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld Counterflange 30x4 Body only
ASG34/33.7X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Counterflange 33,7x4 Body only
ASG34/33.7X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld Counterflange 33,7x4 Body only
ASG35/25X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 25x3 Body only
ASG35/30X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 30x4 Body only
ASG35/30X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Counterflange 30x4 Body only
ASG35/35X2S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 35x2 Body only
ASG35/35X2SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Counterflange 35x2 Body only
ASG35/38X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Counterflange 38x4 Body only
ASG35/38X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 38x5 Body only
ASG35/38X5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Counterflange 38x5 Body only
ASG35/42.4X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 42,4x6 Body only
ASG36/38X4S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 38x4 Body only
ASG36/38X4SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld Counterflange 38x4 Body only
ASG36/42X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 42x3 Body only
ASG36/42X3SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld Counterflange 42x3 Body only
ASG36/48.3X5S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 48,3x5 Body only
ASG36/48.3X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 48,3x6 Body only
ASG36/48.3X6SS Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld Counterflange 48,3x6 Body only
ASG36/50X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 50x3 Body only
ASG38/50X3S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 50x3 Body only
ASG38/50X6S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 50x6 Body only
ASG38/60.3X2.9S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 60,3x2,9 Body only
ASG38/62X7.5S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 62x7,5 Body only
ASG38/62X7.5SS Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld Counterflange 62x7,5 Body only
ASG38/65X8S Straight Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 65x8 Body only
ASG610/73X14S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Counterflange 73x14 Body only
ASG610/73X14SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Stainless steel Butt Weld Counterflange 73x14 Body only
ASG610/80X10S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Counterflange 80x10 Body only
ASG612/88.6X16S Straight Flange Adapter SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld Counterflange 88,6x16 Body only
ASG612/88.6X16SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3 Stainless steel Butt Weld Counterflange 88,6x16 Body only
ASG62/16X3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Counterflange 16x3 Body only
ASG62/16X3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld Counterflange 16x3 Body only
ASG62/21.3X3.2S Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Counterflange 21,3x3,2 Body only
ASG62/21.3X3.2SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld Counterflange 21,3x3,2 Body only
ASG63/20X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Counterflange 20x4 Body only
ASG63/20X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld Counterflange 20x4 Body only
ASG63/25X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Counterflange 25x5 Body only
ASG63/25X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld Counterflange 25x5 Body only
ASG63/26.9X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Counterflange 26,9x4 Body only
ASG63/26.9X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld Counterflange 26,9x4 Body only
ASG64/25X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange 25x5 Body only
ASG64/25X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld Counterflange 25x5 Body only
ASG64/30X4S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange 30x4 Body only
ASG64/30X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld Counterflange 30x4 Body only
ASG64/30X6S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange 30x6 Body only
ASG64/33.7X6.3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange 33,7x6,3 Body only
ASG64/33.7X6.3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld Counterflange 33,7x6,3 Body only
ASG65/30X4SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Counterflange 30x4 Body only
ASG65/30X6S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 30x6 Body only
ASG65/38X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 38x5 Body only
ASG65/38X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Counterflange 38x5 Body only
ASG65/38X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 38x8 Body only
ASG65/38X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Counterflange 38x8 Body only
ASG65/42.4X6.3S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 42,4x6,3 Body only
ASG65/42.4X6.3SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Counterflange 42,4x6,3 Body only
ASG65/42.4X8.8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 42,4x8,8 Body only
ASG66/38X5S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Counterflange 38x5 Body only
ASG66/38X5SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld Counterflange 38x5 Body only
ASG66/38X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Counterflange 38x8 Body only
ASG66/38X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld Counterflange 38x8 Body only
ASG66/48.3X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Counterflange 48,3x8 Body only
ASG66/48.3X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld Counterflange 48,3x8 Body only
ASG68/50X9S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange 50x9 Body only
ASG68/60.3X10S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange 60.3x10 Body only
ASG68/60.3X10SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld Counterflange 60.3x10 Body only
ASG68/65X8S Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange 65x8 Body only
ASG68/65X8SS Straight Flange Adapter SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld Counterflange 65x8 Body only
ASL310/70X7.5S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 70x7,5 Body only
ASL310/70X7.5SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 70x7,5 Splitflanges, Metric Bolts and O-Ring
ASL310/70X7.5SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld 70x7,5 Body only
ASL312/80X6S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 80x6 Body only
ASL312/80X6SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 80x6 Splitflanges, Metric Bolts and O-Ring
ASL314/100X6S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 100x6 Body only
ASL314/100X6SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 100x6 Splitflanges, Metric Bolts and O-Ring
ASL314/100X6SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 1/2 Stainless steel Butt Weld 100x6 Body only
ASL316/110X6S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 110x6 Body only
ASL316/110X6SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 110x6 Splitflanges, Metric Bolts and O-Ring
ASL316/110X6SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 4 Stainless steel Butt Weld 110x6 Body only
ASL32/16X2S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 16x2 Body only
ASL320/133X6.5S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld 133x6,5 Body only
ASL320/133X6.5SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld 133x6,5 Splitflanges, Metric Bolts and O-Ring
ASL33/25X3S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 25x3 Body only
ASL34/30X4S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 30x4 Body only
ASL34/30X4SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
ASL34/30X4SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 30x4 Body only
ASL35/38X5S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 38x5 Body only
ASL35/38X5SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 38x5 Splitflanges, Metric Bolts and O-Ring
ASL35/38X5SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 38x5 Body only
ASL36/45X5S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 45x5 Body only
ASL36/45X5SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 45x5 Splitflanges, Metric Bolts and O-Ring
ASL38/60X7S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 60x7 Body only
ASL38/60X7SM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 60x7 Splitflanges, Metric Bolts and O-Ring
ASL38/60X7SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 60x7 Body only
ASL38/60X7SSM Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 60x7 Splitflanges, Metric Bolts and O-Ring
ASL610/74X14.5SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld 74x14,5 Splitflanges, Metric Bolts and O-Ring
ASL62/16X2S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 16x2 Body only
ASL62/16X2SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 16x2 Splitflanges, Metric Bolts and O-Ring
ASL62/16X2SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 16x2 Body only
ASL63/25X3.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 25x3 Body only
ASL63/25X3.5SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 25x3 Splitflanges, Metric Bolts and O-Ring
ASL64/30X4S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x4 Body only
ASL64/30X4SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 30x4 Splitflanges, Metric Bolts and O-Ring
ASL64/30X4SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 Stainless steel Butt Weld 30x4 Body only
ASL65/38X5.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x5,5 Body only
ASL65/38X5.5SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 38x5,5 Splitflanges, Metric Bolts and O-Ring
ASL65/38X5.5SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 38x5,5 Body only
ASL66/45X6.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 45x6,5 Body only
ASL66/45X6.5SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 45x6,5 Body only
ASL66/45X6.5SSM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 45x6,5 Splitflanges, Metric Bolts and O-Ring
ASL66/48.3X5.0S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 48,3x5 Body only
ASL68/60X7.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 60x7,5 Body only
ASL68/60X7.5SM Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 60x7,5 Splitflanges, Metric Bolts and O-Ring
ASL68/60X7.5SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 2 Stainless steel Butt Weld 60x7,5 Body only
ASLG310/70X7.5SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld Counterflange 70x7,5 Body only
ASLG314/100X6S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Counterflange 100x6 Body only
ASLG32/16X2SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld Counterflange 16x2 Body only
ASLG33/25X3S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange 25x3 Body only
ASLG33/25X3SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld Counterflange 25x3 Body only
ASLG35/38X5SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Counterflange 38x5 Body only
ASLG36/45X5S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 45x5 Body only
ASLG38/60X7S Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 60x7 Body only
ASLG38/60X7SS Straight Flange Adapter L Version SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld Counterflange 60x7 Body only
ASLG62/16X2SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld Counterflange 16x2 Body only
ASLG64/30X4S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange 30x4 Body only
ASLG65/38X5.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange 38x5,5 Body only
ASLG66/45X6.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Counterflange 45x6,5 Body only
ASLG66/45X6.5SS Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld Counterflange 45x6,5 Body only
ASLG68/60X7.5S Straight Flange Adapter L Version SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange 60x7,5 Body only
ASR310/62X7.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 62x7,5 Body only
ASR310/62X7.5SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld 62x7,5 Splitflanges, Metric Bolts and O-Ring
ASR310/62X7.5SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Butt Weld 62x7,5 Body only
ASR312/76X9S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 76x9 Body only
ASR312/76X9SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld 76x9 Splitflanges, Metric Bolts and O-Ring
ASR312/76X9SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 Stainless steel Butt Weld 76x9 Body only
ASR314/90X10S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 90x10 Body only
ASR314/90X10SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld 90x10 Splitflanges, Metric Bolts and O-Ring
ASR316/102X7S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 102x7 Body only
ASR316/102X7SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld 102x7 Splitflanges, Metric Bolts and O-Ring
ASR32/18X4.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 18x4,5 Body only
ASR32/18X4.5SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld 18x4,5 Splitflanges, Metric Bolts and O-Ring
ASR32/18X4.5SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld 18x4,5 Body only
ASR33/22X4.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 22x4,5 Body only
ASR33/22X4.5SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld 22x4,5 Splitflanges, Metric Bolts and O-Ring
ASR33/22X4.5SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld 22x4,5 Body only
ASR34/28X4.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 28x4,5 Body only
ASR34/28X4.5SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld 28x4,5 Splitflanges, Metric Bolts and O-Ring
ASR34/28X4.5SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless steel Butt Weld 28x4,5 Body only
ASR35/35X5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 35x5 Body only
ASR35/35X5SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld 35x5 Splitflanges, Metric Bolts and O-Ring
ASR35/35X5SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 35x5 Body only
ASR35/35X5SSM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld 35x5 Splitflanges, Metric Bolts and O-Ring
ASR36/43X6S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 43x6 Body only
ASR36/43X6SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld 43x6 Splitflanges, Metric Bolts and O-Ring
ASR36/43X6SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 43x6 Body only
ASR36/43X6SSM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld 43x6 Splitflanges, Metric Bolts and O-Ring
ASR38/50X6S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 50x6 Body only
ASR38/50X6SM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld 50x6 Splitflanges, Metric Bolts and O-Ring
ASR38/50X6SS Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 50x6 Body only
ASR38/50X6SSM Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 Stainless steel Butt Weld 50x6 Splitflanges, Metric Bolts and O-Ring
ASR62/18X4S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 18x4 Body only
ASR62/18X4SM Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld 18x4 Splitflanges, Metric Bolts and O-Ring
ASR62/18X4SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld 18x4 Body only
ASR63/22X4.5S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld 22x4,5 Body only
ASR63/22X4.5SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld 22x4,5 Body only
ASR64/28X5S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 28x5 Body only
ASR64/28X5SM Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld 28x5 Splitflanges, Metric Bolts and O-Ring
ASR65/35X6.5S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld 35x6,5 Body only
ASR65/35X6.5SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld 35x6,5 Body only
ASR66/44X7.5S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 44x7,5 Body only
ASR66/44X7.5SM Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld 44x7,5 Splitflanges, Metric Bolts and O-Ring
ASR66/44X7.5SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld 44x7,5 Body only
ASR68/51X8S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 51x8 Body only
ASR68/51X8SM Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld 51x8 Splitflanges, Metric Bolts and O-Ring
ASRG314/90X10S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Counterflange 90x10 Body only
ASRG316/102X7S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Counterflange 102x7 Body only
ASRG32/18X4.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Counterflange 18x4,5 Body only
ASRG34/28X4.5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Counterflange 28x4,5 Body only
ASRG35/35X5S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange 35x5 Body only
ASRG36/43X6S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange 43x6 Body only
ASRG38/50X6S Straight Reducing Flange Adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange 50x6 Body only
ASRG63/22X4.5S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Counterflange 22x4,5 Body only
ASRG63/22X4.5SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Butt Weld Counterflange 22x4,5 Body only
ASRG65/35X6.5SS Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Counterflange 35x6,5 Body only
ASRG68/51X8S Straight Reducing Flange Adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange 51x8 Body only
ES310/61S Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 60,3 Body only
ES310/61SM Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 60,3 Splitflanges, Metric Bolts and O-Ring
ES310/64S Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 63,5 Body only
ES310/64SM Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 63,5 Splitflanges, Metric Bolts and O-Ring
ES310/64SS Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Stainless steel Socket Weld Max. 63,5 Body only
ES312/74S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 73 Body only
ES312/77S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 76,1 Body only
ES312/77SM Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 76,1 Splitflanges, Metric Bolts and O-Ring
ES312/77SS Straight flange adapter SAE 3000 / ISO 6162-1 3 Stainless steel Socket Weld Max. 76,1 Body only
ES312/81S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 80 Body only
ES312/81SM Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 80 Splitflanges, Metric Bolts and O-Ring
ES312/81SSM Straight flange adapter SAE 3000 / ISO 6162-1 3 Stainless steel Socket Weld Max. 80 Splitflanges, Metric Bolts and O-Ring
ES32/16.5S Straight flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 16 Body only
ES32/16.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 16 Splitflanges, Metric Bolts and O-Ring
ES32/17.6SSM Straight flange adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Socket Weld Max. 17,3 Splitflanges, Metric Bolts and O-Ring
ES33/20.5S Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 20 Body only
ES33/20.5SM Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 20 Splitflanges, Metric Bolts and O-Ring
ES33/21.7S Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 21,3 Body only
ES33/21.7SM Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 21,3 Splitflanges, Metric Bolts and O-Ring
ES34/25.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 25 Body only
ES34/27.3S Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 26,9 Body only
ES34/27.3SM Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
ES35/30.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 30 Body only
ES35/30.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 30 Splitflanges, Metric Bolts and O-Ring
ES35/32.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 32 Splitflanges, Metric Bolts and O-Ring
ES35/34.2S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Body only
ES35/34.2SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Splitflanges, Metric Bolts and O-Ring
ES36/38.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 38 Body only
ES36/38.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 38 Splitflanges, Metric Bolts and O-Ring
ES36/40.7S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 40 Body only
ES38/49S Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 48,3 Body only
ES38/49SM Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 48,3 Splitflanges, Metric Bolts and O-Ring
ES38/50.7S Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 50 Body only
ES38/50.7SM Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 50 Splitflanges, Metric Bolts and O-Ring
ES38/50.7SS Straight flange adapter SAE 3000 / ISO 6162-1 2 Stainless steel Socket Weld Max. 50 Body only
ES63/20.5S Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 20 Body only
ES63/20.5SM Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 20 Splitflanges, Metric Bolts and O-Ring
ES63/20.5SS Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Stainless steel Socket Weld Max. 20 Body only
ES63/21.7SM Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 21,3 Splitflanges, Metric Bolts and O-Ring
ES64/25.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 25 Body only
ES64/25.5SS Straight flange adapter SAE 6000 / ISO 6162-2 1 Stainless steel Socket Weld Max. 25 Body only
ES64/27.3S Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 26,9 Body only
ES64/27.3SM Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
ES65/30.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 30 Body only
ES65/32.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 32 Body only
ES65/34.2S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Body only
ES65/34.2SS Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Socket Weld Max. 33,7 Body only
ES66/38.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 38 Body only
ES66/38.5SM Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 38 Splitflanges, Metric Bolts and O-Ring
ES66/42.8S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld max. 42,4 Body only
ES66/42.8SM Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld max. 42,4 Splitflanges, Metric Bolts and O-Ring
ES66/42.8SS Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Socket Weld max. 42,4 Body only
ES66/42.8SSM Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Socket Weld max. 42,4 Splitflanges, Metric Bolts and O-Ring
ES68/49S Straight flange adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 48,3 Body only
ES68/49SM Straight flange adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 48,3 Splitflanges, Metric Bolts and O-Ring
ES68/50.7S Straight flange adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 50 Body only
ES68/50.7SM Straight flange adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 50 Splitflanges, Metric Bolts and O-Ring
ESG310/61S Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Counterflange Max. 60,3 Body only
ESG312/74S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Counterflange Max. 73 Body only
ESG312/77S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Counterflange Max. 76,1 Body only
ESG312/81S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Counterflange Max. 80 Body only
ESG32/16.5S Straight flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 16 Body only
ESG33/20.5S Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Counterflange Max. 20 Body only
ESG34/27.3S Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Counterflange Max. 26,9 Body only
ESG35/32.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 32 Body only
ESG35/34.2S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Body only
ESG36/38.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 38 Body only
ESG36/40.7S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 40 Body only
ESG36/43S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 42.4 Body only
ESG38/49S Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Counterflange Max. 48,3 Body only
ESG38/50.7S Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Counterflange Max. 50 Body only
ESG64/25.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Counterflange Max. 25 Body only
ESG65/30.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 30 Body only
ESG65/34.2S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Body only
ESG66/38.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 38 Body only
ESG66/42.8S Straight flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Counterflange max. 42,4 Body only
ESG68/50.7S Straight flange adapter SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Counterflange Max. 50 Body only
ESL310/74S Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 73 Body only
ESL310/74SM Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 73 Splitflanges, Metric Bolts and O-Ring
ESL310/77S Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Body only
ESL310/77SM Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Splitflanges, Metric Bolts and O-Ring
ESL310/81SM Straight flange adapter SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 80 Splitflanges, Metric Bolts and O-Ring
ESL312/90.5S Straight flange adapter SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Body only
ESL32/20.5S Straight flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 20 Body only
ESL33/27.3S Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Body only
ESL33/27.3SM Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
ESL33/27.3SSM Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Socket Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
ESL34/34S Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Body only
ESL34/34SM Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Splitflanges, Metric Bolts and O-Ring
ESL34/34SSM Straight flange adapter SAE 3000 / ISO 6162-1 1 Stainless steel Socket Weld Max. 33,7 Splitflanges, Metric Bolts and O-Ring
ESL34/35.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 35 Body only
ESL34/35.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 35 Splitflanges, Metric Bolts and O-Ring
ESL35/38.5S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 38 Body only
ESL35/38.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 38 Splitflanges, Metric Bolts and O-Ring
ESL35/40.5SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 40 Splitflanges, Metric Bolts and O-Ring
ESL35/43S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42.4 Body only
ESL35/43SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42.4 Splitflanges, Metric Bolts and O-Ring
ESL36/49S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48,3 Body only
ESL36/49SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48,3 Splitflanges, Metric Bolts and O-Ring
ESL36/49SS Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Socket Weld Max. 48,3 Body only
ESL36/50.4S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 50 Body only
ESL36/50.4SM Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 50 Splitflanges, Metric Bolts and O-Ring
ESL38/61S Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Body only
ESL38/61SM Straight flange adapter SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Splitflanges, Metric Bolts and O-Ring
ESL38/61SS Straight flange adapter SAE 3000 / ISO 6162-1 2 Stainless steel Socket Weld Max. 60,3 Body only
ESL63/25.7S Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 25 Body only
ESL63/25.7SM Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 25 Splitflanges, Metric Bolts and O-Ring
ESL63/28.7S Straight flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 28 Body only
ESL64/35.5S Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 35 Body only
ESLG33/27.3S Straight flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Counterflange Max. 26,9 Body only
ESLG36/49SS Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Socket Weld Counterflange Max. 48,3 Body only
ESLG36/50.4S Straight flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 50 Body only
ESLG38/61SS Straight flange adapter SAE 3000 / ISO 6162-1 2 Stainless steel Socket Weld Counterflange Max. 60,3 Body only
ESLG64/34S Straight flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Body only
WAS32/21.6S 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Body only
WAS32/21.6SM 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Splitflanges, Metric Bolts and O-Ring
WAS32/21.6SS 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1/2 Stainless steel Butt Weld Max. 21,3 Body only
WAS33/27.2S 90° Elbow flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Body only
WAS33/27.2SM 90° Elbow flange adapter SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
WAS33/27.2SS 90° Elbow flange adapter SAE 3000 / ISO 6162-1 3/4 Stainless steel Butt Weld Max. 26,9 Body only
WAS34/34.5S 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Body only
WAS34/34.5SM 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Splitflanges, Metric Bolts and O-Ring
WAS35/42.8S 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Body only
WAS35/42.8SM 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Splitflanges, Metric Bolts and O-Ring
WAS35/42.8SS 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless steel Butt Weld Max. 42,4 Body only
WAS36/48.6S 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Body only
WAS36/48.6SM 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Splitflanges, Metric Bolts and O-Ring
WAS36/48.6SS 90° Elbow flange adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless steel Butt Weld Max. 48,3 Body only
WAS62/21.6S 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Body only
WAS62/21.6SM 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Splitflanges, Metric Bolts and O-Ring
WAS62/21.6SS 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1/2 Stainless steel Butt Weld Max. 21,3 Body only
WAS63/27.2S 90° Elbow flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Body only
WAS63/27.2SM 90° Elbow flange adapter SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Splitflanges, Metric Bolts and O-Ring
WAS64/34.5S 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Body only
WAS64/34.5SM 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Splitflanges, Metric Bolts and O-Ring
WAS65/42.8S 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Body only
WAS65/42.8SM 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Splitflanges, Metric Bolts and O-Ring
WAS65/42.8SS 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless steel Butt Weld Max. 42,4 Body only
WAS66/48.6S 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Body only
WAS66/48.6SM 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Splitflanges, Metric Bolts and O-Ring
WAS66/48.6SS 90° Elbow flange adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless steel Butt Weld Max. 48,3 Body only

687PDC
687614