OBSOLETE: Expansion controllers - IQAN-XC10 | #20077638


LOADING IMAGES
20077638

OBSOLETE: Expansion controllers - IQAN-XC10 | #20077638 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Model Number: IQAN-XC10
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 30
  • Number of Outputs: 20
  • Ingress Protection Rating: 66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/Expansion Module
Safety Warning

Item Information

Parker’s IQAN-XC10 is a module in a collection of expansion (slave) controllers that can be added to an IQAN system. The rugged XC10 has digital outputs designed for driving on-off solenoids in a hydraulic system. The outputs can also be used for driving other types of loads, such as LEDs. Some of the outputs can be configured as non-regulated PWM outputs, for less demanding proportional hydraulic functions when temperature compensation is not needed.

The IQAN-XC10 has inputs capable of measuring analog, digital and frequency signals. The I/O may be flexibly configured to meet any system need. IQAN-XC10 communicates with IQAN master displays or controllers over a CAN bus. Its function is defined in the IQAN master unit’s program with the easy-to-use IQAN programming tools.  

Equipped with an aluminum housing and 2 environmentally sealed, 35-pin connectors, this controller is designed for the outdoor environment.
This makes the IQAN-XC10 expansion controller a perfect addition to expand the I/O for any mobile machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 30 inputs - analog, digital or frequency
• Pulse Width Modulation for proportional control of up to 4 valve sections
• Slave unit requires no programming
• Sealed for outdoor use
• CAN communication

Applications:
• Crane control
• Telehandler control
• Excavator control
• Auxiliary hydraulics control

Read More Show Less

CAD Drawings + Files

Part Number
20077638 PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514