OBSOLETE: Hot Water & Steam Transfer Hose - Inglas + | #IH42302716/40


LOADING IMAGES
IH42302716/40

OBSOLETE: Hot Water & Steam Transfer Hose - Inglas + | #IH42302716/40 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (mm): 25
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 0.65 lb/ft, 0.97 kg/m
  • Design Factor: 3:1
  • Minimum Bend Radius: 7.874 inch, 200 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: Off-White
  • Media: Coolants, Water
  • Specifications Met: EN 61386-1 for electrical resistance to perforation
  • Hose Reinforcement Material: Plies of High Tensile Synthetic Textile
  • Inside Diameter: 0.984 inch, 25 mm
  • Maximum Operating Temperature: 120 °C (the cover withstands peaks of 537°C), 248 °F (the cover withstands peaks of 1000°F)
  • Outside Diameter: 1.535 inch, 39 mm
  • Application: Hot Water, Steam
  • Maximum Operating Pressure: 218 psi, 15 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)/Styrene Butadiene Rubber (SBR)
  • Length: 40 m
Safety Warning

Item Information

Inglas + is a perfect cooling/water hose for furnaces in foundries, steel mills and glassworks in areas where the heat reaches extreme values. The durable, protective glass fiber skimmed rubber is self-extinguishing, and withstands external heat radiation as well as molten metal/glass splashes. The EPDM tube is suitable not only for hot water, steam or cooling fluids but also for hot air.  The robust structure complies EN 61386-1 in terms of electrical resistance to perforation.

Markets
• Industrial
• Processing

Features/Benefits
• Nonconductive structure ideal for cooling circuits fully electrically insulating.
• Extreme Temperature resistance for heavy duty mission profiles.
• Design Factor 3:1 enhances safety for operators and equipment.
.
Applications
• Industrial cooling systems
• Hot water
• Furnaces

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513