OBSOLETE: Hot Water & Steam Transfer Hose - Inglas + | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Hot Water & Steam Transfer Hose - Inglas +

OBSOLETE: Hot Water & Steam Transfer Hose - Inglas + OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.22 to 3.67 lb/ft, 0.33 to 5.47 kg/m
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 15 bar, 218 psi
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)/Styrene Butadiene Rubber (SBR)
  • Design Factor: 3:1
  • Minimum Bend Radius: 3.150 to 26.772 inch, 80 to 680 mm
  • Cover Color: Off-White
  • Specifications Met: EN 61386-1 for electrical resistance to perforation
  • Inside Diameter: 0.394 to 3.346 inch, 10 to 85 mm
  • Maximum Operating Temperature: 120 °C (the cover withstands peaks of 537°C), 248 °F (the cover withstands peaks of 1000°F)
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Plies of High Tensile Synthetic Textile
  • Outside Diameter: 0.787 to 4.331 inch, 20 to 110 mm
Safety Warning

Full Product Description

Inglas + is a perfect cooling/water hose for furnaces in foundries, steel mills and glassworks in areas where the heat reaches extreme values. The durable, protective glass fiber skimmed rubber is self-extinguishing, and withstands external heat radiation as well as molten metal/glass splashes. The EPDM tube is suitable not only for hot water, steam or cooling fluids but also for hot air.  The robust structure complies EN 61386-1 in terms of electrical resistance to perforation.

Markets
• Industrial
• Processing

Features/Benefits
• Nonconductive structure ideal for cooling circuits fully electrically insulating.
• Extreme Temperature resistance for heavy duty mission profiles.
• Design Factor 3:1 enhances safety for operators and equipment.
.
Applications
• Industrial cooling systems
• Hot water
• Furnaces
Products Hose I.D. (mm)
IH42302702/40 10
IH42302704/40 13
IH42302710/40 19
IH42302716/40 25
IH42302718/40 32
IH42302726/40 38
IH42302732/40 42
IH42302724/40 45
IH42302740/40 51
IH42302754/40 65
IH42302758/40 85

687PDC
687513