IcountACM - Aviation fuel contamination monitoring | #ACM202022UK


LOADING IMAGES
ACM202022UK

IcountACM - Aviation fuel contamination monitoring | #ACM202022UK OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Certificates: IP55
  • Model Number: 202022
  • Flow Capacity (l/min) : 380
  • Connection Style: Electrical UK
  • Options: UK
  • For Fluid Type: Diesel, Jet Fuel
  • Weight: 15 kg, 8 kg
  • Materials of Construction: Stainless Steel armoured ends, Housing: Nylon
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Aerospace, Oil & Gas
  • Technology: Filtration
  • Product Type: Condition Monitor
  • Product Style: Particle Detector/Counter
  • Operating Pressure: 29 to 6000 psi, 2 to 420 bar
  • Flow Rate: 380 L/min
  • Port Size: M16
  • Port Type: Metric
  • Operating Temperature: 5 to 40 °C, 41 to 104 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Minimum Fluid Temperature: 5 °C, 41 °F
  • Operating Humidity: n/a
  • Sensing Method: Laser
  • Accuracy: < 7 %
  • Electrical Requirements: 110 to 240 VAC, 12VDC input, 6 x 'D' cell batteries, rechargeable battery pack
  • Communication Interface: USB Port
  • Cycle Time: < 2 min
  • Specifications Met: CE Certification, IP564:2020
  • ATEX Specifications Met: n/a
  • Ingress Protection Rating: n/a
  • Seal Material: Fluorocarbon
  • Body Material: Brass, Stainless Steel
  • Height: 277 mm
  • Length: 240 mm
  • Width: 178 mm
Safety Warning

Item Information

Development work carried out by the CMC engineers, in conjunction with Exxon Mobil Aviation, highlighted the need for an alternative test method to determine the levels of dispersed contamination in Jet fuel. 5 years of field testing
and development of the already established and successful icountLCM20 Hydraulic Laser Particle Counter saw the introduction of the Parker icountACM20 with enhanced software providing the user with a better understanding
of the contamination present in a sample. As the benchmark particle counter for use in measuring the levels of Contamination in fuels, the icountACM20, as per the UK's Energy Institute Test Method IP564, has now been included in the DEFSTAN 91-91 Issue 6 Jet Fuel Specification as a report only test alongside the current Gravimetric test method (IP423 or ASTM D5452) and Clear & Bright Visual test method
(IP216 or ASTM D2276) Product Features
• Monitors aviation fuel contamination to DEFSTAN 91-91 Issue 6 Jet A-1 fuel specification - IP654
• Multi-standard ISO cleanliness reporting
• Laser optical scanning analysis
• Fully manufactured by Parker with 20 years experience in the Particle Counter measuring market
Specifications
• 2-minute test procedure • Latest averaging software as standard • Downloader software

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472