IcountACM - Aviation fuel contamination monitoring | Product Series

Filter by

    No filters selected

Connection Style

Certificates

Flow Capacity (l/min)

Model Number

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
IcountACM - Aviation fuel contamination monitoring

IcountACM - Aviation fuel contamination monitoring OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • For Fluid Type: Diesel, Jet Fuel
  • Operating Pressure: 29 to 6000 psi, 2 to 420 bar
  • Weight: 15 kg, 8 kg
  • Industry: Aerospace, Oil & Gas
  • Minimum Fluid Temperature: 5 °C, 41 °F
  • Materials of Construction: Stainless Steel armoured ends, Housing: Nylon
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Body Material: Brass, Stainless Steel
  • Electrical Requirements: 110 to 240 VAC, 12VDC input, 6 x 'D' cell batteries, rechargeable battery pack
  • Specifications Met: CE Certification, IP564:2020
  • Operating Temperature: 5 to 80 °C, 41 to 176 °F
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Technology: Filtration
  • Product Type: Condition Monitor
  • Product Style: Particle Detector/Counter
  • Flow Rate: 380 L/min
  • Port Size: M16
  • Port Type: Metric
  • Operating Humidity: n/a
  • Sensing Method: Laser
  • Accuracy: < 7 %
  • Communication Interface: USB Port
  • Cycle Time: < 2 min
  • ATEX Specifications Met: n/a
  • Ingress Protection Rating: n/a
  • Seal Material: Fluorocarbon
  • Height: 277 mm
  • Length: 178 mm
  • Width: 178 mm
Safety Warning

Full Product Description

Development work carried out by the CMC engineers, in conjunction with Exxon Mobil Aviation, highlighted the need for an alternative test method to determine the levels of dispersed contamination in Jet fuel. 5 years of field testing
and development of the already established and successful icountLCM20 Hydraulic Laser Particle Counter saw the introduction of the Parker icountACM20 with enhanced software providing the user with a better understanding
of the contamination present in a sample. As the benchmark particle counter for use in measuring the levels of Contamination in fuels, the icountACM20, as per the UK's Energy Institute Test Method IP564, has now been included in the DEFSTAN 91-91 Issue 6 Jet Fuel Specification as a report only test alongside the current Gravimetric test method (IP423 or ASTM D5452) and Clear & Bright Visual test method
(IP216 or ASTM D2276) Product Features
• Monitors aviation fuel contamination to DEFSTAN 91-91 Issue 6 Jet A-1 fuel specification - IP654
• Multi-standard ISO cleanliness reporting
• Laser optical scanning analysis
• Fully manufactured by Parker with 20 years experience in the Particle Counter measuring market
Specifications
• 2-minute test procedure • Latest averaging software as standard • Downloader software

Related Documents

×
Products Connection Style Certificates Flow Capacity (l/min) Model Number Options
ACM202022EUR Electrical EU IP55 380 202022 EUR
ACM202022UK Electrical UK IP55 380 202022 UK
ACM202022US Electrical US IP55 380 202022 US
ACM202024EUR Electrical EU IP55 380 202024 EUR
ACM202024UK Electrical UK IP55 380 202024 UK
ACM202024US Electrical UK IP55 380 202024 US
ACM202032 Electrical All ATEX Z2 420 202032 All

687PDC
C89472