Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series | #59-1001-16FO


LOADING IMAGES
59-1001-16FO

Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series | #59-1001-16FO

Fast and easy screw to connect, high pressure, non-spill, connect under pressure coupler-59 series


Technical Specifications

  • Coupling Half: Coupler
  • Body Size (inch): 1
  • Maximum Working Pressure (psi): 6000
  • Connection Type: UNF
  • Connection Thread Size (inch): 1 5/16 - 12
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 6000 psi
  • Application: High Impulse Hydraulics, High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
  • Valve Type: Non-spill
  • Body Material: Steel
  • Sleeve Type: Thread to Connect
  • Plating Type: Zinc-nickel Black FNC Coating
  • Thread Size: Female
  • Seal Material: Polyurethane/Nitrile
  • Media: Hydraulic
  • Lock Type: Threads
  • Division: Quick Coupling Division

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 59 Series threaded hydraulic couplers are rated up to 6000 psi and connect with 59 Series nipples. Parker 59 Series quick couplings are the premiere screw to connect coupling for high impulse, high pressure applications.


The rugged Acme threads are resistant to damage and have a double start feature to quickly align the threads, saving time and eliminating frustration. As few as two and one half sleeve rotations will complete a full 59 Series connection. The bright orange O-ring is concealed by the sleeve and you can also feel when the coupler and nipple are fully mated, giving both a visual and tactile confirmation of a secure connection.


Engineered to perform, the 59 Series heavy duty coupling was designed with an internal bearing to reduce hose twist and ease the difficulty of connecting fluid lines while under pressure. These rugged quick connect fittings are built with high strength materials and are highly impulse resistant. The coupler and nipple have non-spill stainless steel valves and can be connected under residual pressure up to 5000 psi and disconnected under residual pressure up to 2500 psi.


Technical Characteristics:

• Sizes: 1/2” to 1 1/2"

• Material: Steel with Zinc Nickel plating and FNC coating for extended durability

• Port Ends: Female NPTF, Female ORB

• Seal: Nitrile, polyurethane


Markets:

• Oil and Gas

• Construction

• Mining

• Forestry


Features/Benefits:

• ACME threads are resistant to damage and easy to clean when used in a rugged environment

• Double start threads quickly align, saving time and eliminating frustration

• Full connection in as few as 2-1/2 sleeve rotations

• When the external orange color O-ring is fully covered by the sleeve, it provides a tactile and visual indication that a complete connection has been made.

• Connect and disconnect under residual pressure

• Internal bearing reduces hose twist to ease the difficulty of connecting fluid lines while under pressure

• High strength materials are impulse resistant for demanding applications

• Hydraulic flat face valve design to minimize spillage


Applications:

• On-shore drilling and oil field equipment

• High impulse mobile circuits

• Excavator attachments

• Tunnel boring

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$512.95 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539