OBSOLETE: H6 Series Abrasion Resistant High Performance Hose | #H608-500


LOADING IMAGES
H608-500

OBSOLETE: H6 Series Abrasion Resistant High Performance Hose | #H608-500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Length: 500
  • Hose I.D. (inch): 1/2
  • Design Factor: 4:1
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R17
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 3-1/2 inch, 89 mm
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Compatible Fitting: 56 Series
  • Application: Agriculture Equipment, Industrial Machinery, Machine Tools, Hydraulics, Mobile Hydraulic Equipment, Over-the-Sheave
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Weight: 0.25 lb/ft, 0.38 kg/m
  • Cover Material: Copolyester Abrasion Resistant
  • Outside Diameter: 0.780 inch, 19.8 mm
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Size: -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parflex H6 Series High Performance Hydraulic Hose offers the widest temperature range in a medium pressure hydraulic hose (up to 250°F), and features a tough abrasion resistant cover. The H6 Series thermoplastic hose is also suited for over the sheave applications. H6 Series hose meets the pressure requirements of SAE 100R17 applications.


Markets:  
• Agriculture
• Industrial
• Material Handling
• Construction
• Forestry


Features/Benefits:
• Largest temperature range in a medium pressure hydraulic hose
• Low length change under pressure
• Abrasion resistant jacket handles tough applications


Applications:
• Medium pressure hydraulic applications
• Mobile and Industrial Equipment
• Fork Truck
• Over-the-sheave and boom hose applications


Certifications/Compliance:
• Meets SAE 100R17 performance


Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563