OBSOLETE: H6 Series Abrasion Resistant High Performance Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: H6 Series Abrasion Resistant High Performance Hose

OBSOLETE: H6 Series Abrasion Resistant High Performance Hose OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R17
  • Maximum Operating Pressure: 3045 psi, 21.0 MPa, 210 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Compatible Fitting: 56 Series, HY Series
  • Weight: 0.18 to 1.03 kg/m, 0.12 to 0.69 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Application: Agriculture Equipment, Hydraulics, Industrial Machinery, Machine Tools, Mobile Hydraulic Equipment, Over-the-Sheave
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Copolyester Abrasion Resistant
  • Minimum Bend Radius: 2 to 4-3/4 inch, 51 to 121 mm
  • Size: -4 to -12
  • Outside Diameter: 0.490 inch, 0.650 inch, 0.780 inch, 1 inch, 1.170 inch, 12.5 to 29.6 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Parflex H6 Series High Performance Hydraulic Hose offers the widest temperature range in a medium pressure hydraulic hose (up to 250°F), and features a tough abrasion resistant cover. The H6 Series thermoplastic hose is also suited for over the sheave applications. H6 Series hose meets the pressure requirements of SAE 100R17 applications.


Markets:  
• Agriculture
• Industrial
• Material Handling
• Construction
• Forestry


Features/Benefits:
• Largest temperature range in a medium pressure hydraulic hose
• Low length change under pressure
• Abrasion resistant jacket handles tough applications


Applications:
• Medium pressure hydraulic applications
• Mobile and Industrial Equipment
• Fork Truck
• Over-the-sheave and boom hose applications


Certifications/Compliance:
• Meets SAE 100R17 performance


Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Length
H604-500 1/4 500
H605-500 5/16 500
H606-500 3/8 500
H608-500 1/2 500
H610-250 5/8 250
H612-250 3/4 250
H604 1/4 Random Lengths
H606 3/8 Random Lengths
H608 1/2 Random Lengths
H610 5/8 Random Lengths
H612 3/4 Random Lengths

687PDC
687563