Diaphragm Accumulators - AD Series - (Americas) | #AD016B25T9A1


LOADING IMAGES
AD016B25T9A1

Diaphragm Accumulators - AD Series - (Americas) | #AD016B25T9A1

Diaphragm Accumulators - AD Series


Technical Specifications

  • Nominal Volume (l): 0.16 l
  • Valve Type: US Style Gas Valve (ISO 4570-8VI)
  • Gas Volume: 0.16 L, 10 inch3
  • Maximum Operating Pressure: 250 bar, 3625 psi
  • Compression Ratio: 8:1
  • Operating Temperature: -40 to 80 °C, -40 to 176 °F
  • Maximum Flow Rate: 40 L/min, 11 Gal/min
  • Port Type: SAE #6 (9/16-18 UNF) Female
  • Body Material: High Strength Alloy Steel
  • Diaphragm Material: Hydrin
  • Weight: 1 kg, 2.2 lbs
  • Height: 120 mm, 4.72 inch
  • Diameter: 75 mm, 2.95 inch
  • Specifications Met: Consult Factory
  • Repairable: Non-Repairable

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker is the leading manufacturer of accumulators in the world. Parker’s broad standard offering includes the full range of piston, bladder and diaphragm accumulators. For your convenience, Parker offers the premier accumulator sizing technology with its inPHorm Accumulator Sizing and Selection Software.

Markets:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Mining Equipment
• Hybrid Vehicle Systems
• Material Handling Equipment
• Transportation
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
• Hydraulic Power Units (HPU)
• Lubrication Systems
• Plastics Machinery
• Injection Molding Equipment
• Rubber Molding Equipment

Features/Benefits:
• Operating Pressures up to 250 bar (3625 psi)
• Capacities from .075 to 2.80 Liters (5 to 170 cu in)
• Compact and Lightweight
• Welded, Non-Repairable Design offers great tolerance to environmental contamination
• Hydrin Diaphragms
• US and Metric Gas Valve options
• Affordable design
• Good response characteristics
• Works well with water and low lubricity fluids

Applications:
• Shock Absorption
• Auxiliary Power
• Supplemental Flow
• Noise Attenuation
• Energy Conservation
• Thermal Expansion
• Emergency Power
• Leakage Compensation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
Diaphragm Accumulators
Literature and Reference Materials
Diaphragm Accumulator Maintenance Instructions
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399